X5136: Digital inputs, relay output
The following table provides information about this connection:
Function |
|---|
Digital inputs, relay output |
Connection type |
|---|
M23, female, male thread, TE Connectivity-Intercontec products, P insert, SpeedTec equipment, 12‑pin, 0°-coded, coding ring: without, protected against contact |
Pin assignment |
|---|
|
Assignment | ||
|---|---|---|
Contact | Function | |
1 | DI01 | Digital input DI01 |
2 | DI02 | Digital input DI02 |
3 | DI03 | Digital input DI03 |
4 | DI04 | Digital input DI04 |
5 | Res. | Reserved |
6 | DOR-C | Relay output DO R, common contact |
7 | DOR-NO | Relay output DO R, NO contact |
8 | +24V_O | DC 24 V output |
9 | 0V24_O | 0V24 reference potential |
10 | Res. | Reserved |
11 | +24V_O | DC 24 V output |
12 | FE | Functional earth |
Additional information


