X5505: STO (3 cores)
WARNING
Disabling of the safety-related disconnection of further devices due to parasitic voltages when using an STO jumper plug.
Severe or fatal injuries.
- Only use the STO jumper plug when all incoming and outgoing STO connections have been removed from the device.
The following table provides information about this connection:
Function |
---|
Connection for safe torque off (STO, 3 conductors) |
Connection type |
---|
M12, 5-pin, male, A-coded, color: yellow |
Pin assignment |
---|
Assignment | ||
---|---|---|
Contact | Function | |
1 | Res. | Reserved |
2 | F_STO_P2 | Connection F_STO_P2 |
3 | Res. | Reserved |
4 | F_STO_P1 | Connection F_STO_P1 |
5 | F_STO_M | F_STO_M connection |
Additional information