Mechanical design
The following table describes the mechanical design of the cable:
| Type: LEONI | Type: LEONI | |
---|---|---|---|
Mechanical design | |||
[1] | Conductors | 4 ×1.5 mm2 | 4 × 2.5 mm2 |
Conductor | Stranded copper wire, bare, | ||
Insulation | Polypropylene | ||
Diameter | 3.0 mm | 3.6 mm | |
Colors | Yellow green, black with label: U/L1/C/L+, V/L2; W/L3/D/L- | ||
[2] | Conductors | 3 × 1.0 mm2 with shielding | |
Conductor | Stranded copper wire, bare, | ||
Insulation | Polypropylene | ||
Shielding | Braided copper wires, 0.10 mm, tinned, optical coverage min. 85% | ||
Diameter | 2.1 mm | ||
Colors | Black, with label: 1, 2, 3 | ||
[3] | Conductors | 2 × 0.34 mm2 + 2 × 0.34 mm2 with shielding | |
Conductor | Stranded copper wire, | ||
Insulation | Polypropylene | ||
Colors | White, blue gray, pink | ||
Shielding |
| ||
Sheath | TPE-E | ||
Diameter | 2.15 mm, 1.45 mm | ||
Color | Violet | ||
[4] | Banding | - | |
[5] | Filler | - | |
[6] | Shield | Braided copper wires, tinned, 0.15 mm, | |
[7] | Outer cable jacket | Polyurethane, matt, low-adhesion and abrasion-resistant surface | |
Color | Orange based on RAL 2003 | ||
Label | SEW EURODRIVE 19150067 .. | SEW EURODRIVE 19150075 .. | |
Diameter | 15.4 ± 0.5 mm | 16.5 ± 0.5 mm |