The MOVIGEAR® classic drive units at a glance
The following table provides the most important technical data of MOVIMOT® classic drive units:
Drive unit | MGF..1 | MGF..2 | MGF..4 | MGF..4 | |
---|---|---|---|---|---|
Technical data | |||||
Output speed | na min-1 | 35.7 – 555.5 | 36.2 – 593.5 | 35.4 – 566.6 | 35.4 – 566.6 |
Continuous output torque | Ma Nm | 8 – 97 | 15 – 200 | 35 – 400 | 51 – 400 |
Max. permitted torque for short-time duty | Mapk Nm | 23 – 126 | 46 – 220 | 106 – 475 | 152 – 475 |
Max. permitted overhung load for continuous duty | FRamax N | Overhung loads are not permitted. | |||
Gear ratio range | i | 3.60 – 56.01 | 3.37 – 55.25 | 3.53 – 56.49 | 3.53 – 56.49 |