Mechanical design
The following table describes the mechanical design of the cable:
| Type: Leoni | Type: Leoni | Type: Leoni | Type: Leoni | |
---|---|---|---|---|---|
Mechanical design | |||||
[1] | Coaxial cable | Coax Z50 in accordance with RG58 | |||
Conductor | Stranded copper wire, tinned, 19 × 0.182 mm | ||||
Dielectric | Polypropylene Ø 2.95 ± 0.1 mm | ||||
Shielding | Braided copper wires, tinned, 0.128 mm, optical coverage min. 90%, | ||||
Sheath | TPE | ||||
Diameter | 4.2 mm ±0.1 mm | ||||
Color | Violet based on RAL 4005 | ||||
[2] | Conductors | 2 shielded conductor pairs 2 × 1.0 mm2 Stranded copper wire, bare, Single wire 0.15 mm According to DIN EN60228 Class 6/IEC 60228, Class 6 | Shielded element 4 × 1.0 mm2 Stranded copper wire, bare, Single wire 0.20 mm According to DIN EN60228 Class 5/IEC 60228, Class 5 | ||
Insulation | Polypropylene | Polypropylene | |||
Shielding | Braided copper wires, 0.10 mm, | Braided copper wires, 0.128 mm, | |||
Diameter | 2.1 ±0.1 mm | 2.1 ±0.1 mm | |||
Colors | Yellow based on RAL 1021 with black label A Orange based on RAL 2003 with black label B Pink based on RAL 3015 with black label C Violet based on RAL 4005 with black label D | ||||
[3] | Banding | - | |||
[4] | Filler | - | |||
[5] | Conductors | 4 × 1.5 mm2 | 4 × 2.5 mm2 | 4 × 1.5 mm2 | 4 × 2.5 mm2 |
Conductor | Stranded copper wire, bare, | Stranded copper wire, bare, | |||
Diameter | 3.0 ±0.1 mm | 3.6 ±0.1 mm | 3.0 ±0.1 mm | 3.6 ±0.1 mm | |
Insulation | Polypropylene | ||||
Colors | Green/yellow, black with lettering U/L1; V/L2; W/L3 | ||||
[6] | Shield | Braided copper wires, tinned, 0.15 mm, | |||
[7] | Outer cable jacket | Polyurethane, flame retardant, halogen-free | PVC | ||
Color | Orange based on RAL 2003 | ||||
Label | SEW EURODRIVE | SEW EURODRIVE 28123344 .. | SEW EURODRIVE 28123395 .. | SEW EURODRIVE 28123409 .. | |
Diameter | 15.7 ± 0.5 mm | 16.7 ± 0.5 mm | 15.2 ± 0.5 mm | 16.1 ± 0.5 mm |