Technical data of hybrid cables
The following table shows the technical data of the hybrid cable:
Properties | Type: Leoni | Type: Leoni | Type: Leoni | Type: Leoni |
---|---|---|---|---|
UL properties | UL Subject 758, Style 21223 and | UL Subject 758, Style 2570 and | ||
Test voltage core/core | 4.0 kV 50 Hz AC | |||
Test voltage core/shield | 3.0 kV 50 Hz AC | |||
Operating voltage position [5] | 1000 V | |||
Surge impedance | 50 ±2Ω | |||
Damping | Nom. 17.5 dB/100 m at 100 MHz | |||
Operating temperature | -40 °C to +80 °C (fixed installation) -30 °C to +80 °C (cable carrier) | -40 °C to +80 °C (fixed installation) | ||
Weight of cable | Nom. 332 kg/km | Nom. 392 kg/km | Nom. 312 kg/km | Nom. 361 kg/km |
Bending radii | 5 × outer diameter (fixed installation) | |||
10 × outer diameter (cable carrier) | ||||
Bending cycles | Min. 5 million | |||
Outer diameter | 15.7 ±0.5 mm | 16.7 ±0.5 mm | 15.2 ±0.5 mm | 16.1 ±0.5 mm |
Chemical properties |
|
| ||
| ||||
| – |