Group – 12 PD
Word | Bit | Function | |
---|---|---|---|
PI 1 | Status word
INFORMATION: Some of the group status bits are directly linked to the corresponding status bits of the lower-level axes. Bits 0 to 3 and 5 are ANDed. Bit 4 is ORed. | 0 | "1": Ready |
1 | "1": STO inactive | ||
2 | "1": Output stage enabled | ||
3 | "1": Brake released | ||
4 | "1": Motor running (at least one of the lower-level axes) | ||
5 | "1": Drive referenced | ||
6 |
| ||
7 | "1": Job completed | ||
8 | "1": Fault | ||
9 | "1": Warning "Warning" can be defined as a response to certain faults. If a warning is signaled, both bit PI 1.9 and the associated fault code are indicated in PI 3. If a warning and a fault are active at the same time, only bit PI 1.8 is set and the respective fault code is indicated in PI 3. | ||
10 | "1": Job interrupted | ||
11 | "1": Job is being executed | ||
12 | "1": Job canceled | ||
13 |
| ||
14 |
| ||
15 | MOVIKIT® Handshake Out | ||
PI 2 |
|
|
|
PI 3 | Status/fault code | 0 – 15 |
(High byte: fault; Low byte: subfault) For more information, refer to the product manual of the respective device. |
PI 4 |
|
|
|
PI 5 |
|
|
|
PI 6 | Actual application mode | 0 – 15 | Operating mode. See chapter Operating modes. |
PI 7 |
|
|
|
PI 8 |
|
|
|
PI 9 |
|
|
|
PI 10 |
|
|
|
PI 11 | Internal status information | 0 – 15 | Current step in the sequence of the active combined operating mode. INFORMATION: This parameter should not be evaluated in a higher-level controller. |
PI 12 |
|
|
|