Overview
INFORMATION
If "Functions used" are activated, the corresponding process data are appended in the order "Belt stop distance via PD", "Belt pretravel distance via PD", and "Belt overtravel distance via PD". (Example: If only "Belt overtravel distance via PD" is activated, its process data is the only one to be appended.)
| Process data assignment | |||
---|---|---|---|---|
Output data (PO) | Input data (PI) | |||
Group | PO 1 | Control word | PI 1 | Status word |
PO 2 | Setpoint speed | PI 2 |
| |
PO 3 | Setpoint acceleration | PI 3 | Status/fault code | |
PO 4 | Setpoint deceleration | PI 4 |
| |
PO 5 |
| PI 5 |
| |
PO 6 | Target application mode | PI 6 | Actual application mode | |
PO 7 | Setpoint position high word | PI 7 |
| |
PO 8 | Setpoint position low word | PI 8 |
| |
PO 9 | Setpoint jerk | PI 9 |
| |
PO 10 |
| PI 10 |
| |
PO 11 | Box length | PI 11 | Current step in the sequence of the active combined operating mode | |
PO 12 | Box offset | PI 12 |
| |
Telescope | PO 13 | Control word | PI 13 | Status word |
PO 14 | Setpoint speed | PI 14 | Actual speed | |
PO 15 | Setpoint acceleration | PI 15 | Status/fault code | |
PO 16 | Setpoint deceleration | PI 16 | Actual torque | |
PO 17 | Digital outputs | PI 17 | Digital inputs | |
PO 18 |
| PI 18 |
| |
PO 19 | Setpoint position high word | PI 19 | Actual position high word | |
PO 20 | Setpoint position low word | PI 20 | Actual position low word | |
PO 21 | Setpoint jerk | PI 21 |
| |
PO 22 |
| PI 22 |
| |
Belts | PO 23 | Control word | PI 23 | Status word |
PO 24 | Setpoint speed | PI 24 | Actual speed | |
PO 25 | Setpoint acceleration | PI 25 | Status/fault code | |
PO 26 | Setpoint deceleration | PI 26 | Actual torque | |
PO 27 | Digital outputs | PI 27 | Digital inputs | |
PO 28 |
| PI 28 |
| |
PO 29 | Setpoint position high word | PI 29 | Actual position high word | |
PO 30 | Setpoint position low word | PI 30 | Actual position low word | |
PO 31 | Setpoint jerk | PI 31 |
| |
PO 32 |
| PI 32 |
| |
Optional PD additional belts10 PD are appended for each additional belt (x = [0..3]). 🛈 | PO 23 | Control word | PI 23 | Status word |
PO 24 | Setpoint speed | PI 24 | Actual speed | |
PO 25 | Setpoint acceleration | PI 25 | Status/fault code | |
PO 26 | Setpoint deceleration | PI 26 | Actual torque | |
PO 27 | Digital outputs | PI 27 | Digital inputs | |
PO 28 |
| PI 28 |
| |
PO 29 | Setpoint position high word | PI 29 | Actual position high word | |
PO 30 | Setpoint position low word | PI 30 | Actual position low word | |
PO 31 | Setpoint jerk | PI 31 |
| |
PO 32 |
| PI 32 |
| |
Functions usedThis figure shows how process data are appended when all functions used are active (y = sum of process data of the axis group (12 PD), the telescope (10 PD), and all belts (10-40 PD)). 🛈 | PO y+1 | Stop distance/pretravel distance/belt overtravel distance via PD | PI y+1 |
|
PO y+2 | Pretravel distance/belt overtravel distance via PD | PI y+2 |
| |
PO y+3 | Belt overtravel distance via PD | PI y+3 |
|