Module configuration
Parameter group | Description |
|---|---|
Apply configuration | |
Change configuration | Button to activate the configuration fields for editing and to apply the changes made in this configuration menu. |
Index: - | |
Module configuration | |
Operating mode | Selection of the mode: Mode 0 (default) Mode 1 (stop with a sensor) Mode 2 (stop with two sensors – restart in both directions possible) Mode 3 (stop with two sensors – restart only possible in opposite direction) |
Index: 8347.6, bits 4 to 6, offset 1 | |
AS-Interface output bit mapping | Selection of the mapping: mapping 0, mapping 1 |
Index: 8347.6, bits 7 to 9, offset 1 | |
Direction of rotation reversal | Enables direction of rotation reversal through the software. |
Index: 8362.2, bit 0 | |
Application error mode | Defines whether the data bit DO1 (ready for operation) is high active or low active. Operating error -> DO1 =1 Technical error -> DO1=0 |
Index: 8347.6, bit 12, offset 1 | |
Password for extended parameter access DT1 | Parameter access for service |
Index: 8347.6, offset 6 | |
Digital input routing in manual mode | Defines whether the physical level of the digital inputs is routed to the data bits DO2 and DO3. |
Index: 8347.6, offset 1 | |
Configuration of the sensor assignment | |
Sensor M1 | DI 01 DI 02 DI 03 DI 04 In mode/mapping: 3/0, 3/1, the sensor is assigned to a direction of rotation. |
Index: 8371.10, offset 1 | |
Sensor logic | In mode/mapping: 1/0, 1/1, 2/0, 2/1, 3/0, 3/1, the sensor logic can be selected (NC contact/NO contact). |
Index: Index: 8347.6, bit 14, offset 1 | |
Sensor M2 | DI 01 DI 02 DI 03 DI 04 In mode/mapping: 3/0, 3/1, the sensor is assigned to a direction of rotation. |
Index: 8371.10, offset 2 | |
Sensor logic | In mode/mapping: 1/0, 1/1, 2/0, 2/1, 3/0, 3/1, the sensor logic can be selected (NC contact/NO contact). |
Index: Index: 8347.6, bit 15, offset 1 | |
Digital inputs | |
DI 00 | Output stage enable, cannot be changed. |
Index: - | |
DI 01 | With the delivery of the "data flexibility input", this is required to ensure that the input can be used in the MOVIKIT®. |
Index: 8334.11 | |
DI 02 | With the delivery of the "data flexibility input", this is required to ensure that the input can be used in the MOVIKIT®. |
Index: 8334.12 | |
DI 03 | Freely configurable. When used in the MOVIKIT®, the input must be configured as the "data flexibility input". |
Index: 8334.13 | |
DI 04 | Freely configurable. When used in the MOVIKIT®, the input must be configured as the "data flexibility input". |
Index: 8334.14 | |
Digital outputs | |
DO R | Configuration option for the relay output. |
Index: 8335.18 | |
Fixed setpoint travel parameters | |
Speed | Simplified input. The speed value can be specified in rpm and written to all the fixed setpoint values for the speed by choosing the "Apply to all table positions" button. |
Index: 8347.6, bits 16 to 31, offset 3 | |
Acceleration | Simplified input. The acceleration value can be specified in rpm*s and written to all the fixed setpoint values for the acceleration by choosing the "Apply to all table positions" button. |
Index: 8347.6, bits 16 to 31, offset 4 | |
Deceleration | Simplified input. The deceleration value can be specified in rpm*s and written to all the fixed setpoint values for the deceleration by choosing the "Apply to all table positions" button. |
Index: 8347.6, bits 16 to 31, offset 5 | |
Fixed setpoints (mode/mapping: 0/0, 1/0, 2/0, 2/1, 3/0, 3/1) | |
Speed values: 0 – 3 | Input range of the fixed setpoints. |
Index: 8347.6, bits 0 to 15, offset 10, 11, 12, 13 | |
Acceleration values: 0 – 3 | Input range of the fixed setpoints. |
Index: 8347.6, bits 16 to 31, offset 14, 15, 16, 17 | |
Deceleration values: 0 – 3 | Input range of the fixed setpoints. |
Index: 8347.6, bits 0 to 15, offset 14, 15, 16, 17 | |
Fixed setpoints (mode/mapping: 0/1) | |
Speed values: 0 and 1 | Input range of the fixed setpoints. |
Index: 8347.6, bits 0 to 15, offset 10, 11 | |
Acceleration 1 values: 0 and 1 | Input range of the fixed setpoints. |
Index: 8347.6, bits 16 to 31, offset 14, 15 | |
Acceleration 2 values: 0 and 1 | Input range of the fixed setpoints. |
Index: 8347.6, bits 16 to 31, offset 18, 19 | |
Deceleration 1 values: 0 and 1 | Input range of the fixed setpoints. |
Index: 347.6, bits 0 to 15, offset 14, 15 | |
Deceleration 2 values: 0 and 1 | Input range of the fixed setpoints. |
Index: 8347.6, bits 0 to 15, offset 18, 19 | |
Fixed setpoints (mode/mapping: 1/1) | |
Speed values: 0 and 1 | Input range of the fixed setpoints. |
Index: 8347.6, bits 0 to 15, offset 10, 11 | |
Acceleration values: 0 and 1 | |
Index: 8347.6, bits 16 to 31, offset 14, 15 | |
Deceleration values: 0 and 1 | Input range of the fixed setpoints. |
Index: 8347.6, bits 0 to 14, offset 14, 15 | |
Resulting assignment of data bits | |
Assignment of data bits (from DO0-3 controller) | DO00: Positive direction of movement DO01: Negative direction of movement DO02: Fixed setpoint 20 DO03: Fixed setpoint 20 |
Index: - | |
Assignment of data bits (from DO0-3 controller) | DI00: Automatic/local mode DI01: Ready for operation DI02: DI 01* || Sensor 1Dependent on the selected mode/mapping DI03: DI 02* || Sensor 21) |
Index: - | |