FCB 05 Speed control
INFORMATION

For axes without encoder, the stop by setpoint function must be enabled and both the stop setpoint and the start offset must be set. The brake will then only release when "speed control" mode is activated and the specified setpoint speed is greater than the stop setpoint + start offset.
Parameter name | Description |
|---|---|
Stop by setpoint function | |
Activation | Activation of the stop by setpoint function |
Index: 8570.1 | |
Stop setpoint | Setpoint of the stop by setpoint function The drive is stopped when the speed setpoint drops below the stop setpoint. |
Index: 8570.2 | |
Start offset | Start offset of the stop by setpoint function The drive is only enabled when the setpoint exceeds the enable setpoint (stop setpoint + start offset). |
Index: 8570.3 | |
Stop function | |
Behavior in idle state | Drive energized (brake released/DynaStop® deactivated) Drive not energized (brake applied/DynaStop® activated) |
Index: 8563.1 | |