Setting IP address parameters

You can set the IP address parameters of the MOVIDRIVE® technology application inverter as follows:

In the delivery state, the PROFINET interface has the following IP address settings:

  • IP address: 0.0.0.0
  • Subnet mask: 0.0.0.0
  • Standard gateway: 0.0.0.0

With these IP address settings, direct startup via Ethernet and MOVISUITE® is not possible.

Valid IP address settings can only be assigned during initial startup or after resetting the inverter to delivery state (parameter group [Basic settings] > [Reset device parameters]) as follows:

  • By connecting the engineering PC to the engineering interface of the inverter using an USM21A interface adapter.
  • By using the engineering tool of the PLC (PROFINET controller), e.g. TIA Portal.
  • In MOVISUITE® version V2.31 or later, using the MOVI-C® Address Editor tool. You can find the tool under [Windows Start Menu] > [SEW].

As soon as the IP address settings are valid, the inverter can also be accessed via Ethernet with MOVISUITE®.