Connection of process data

For processing the touchprobe function, the following control and status information must be mapped to the free process data words in the inverter:

  • Touchprobe position
  • Touchprobe counter
  • "Activate" control bit
  • "Active" status bit

Proceed as follows:

  1. In MOVISUITE®, click the software module.
    • The configuration menus of the software module are displayed.
  2. Under "Functions" in the main menu, open the "Actual values" menu and its submenu "PI data".
  3. To connect the touchprobe position, define "Low word" of the position for "Touchprobe 1/detected value" as the source for "PI 9".
  4. To connect the touchprobe position, define "High word" of the position for "Touchprobe 1/detected value" as the source for "PI 10".
  5. To connect the touchprobe counter, define "Saturated to 16 bits" for "Touchprobe 1/trigger – counter" as the source for "PI 11".
  6. Under "Functions" in the main menu, open the "Setpoints" menu and its submenu "Control word 2".
  7. To connect "Activate touchprobe" control, define the function "Touchprobe 1/Mode/Auto restart" for "Bit 12".
  8. Under "Functions" in the main menu, open the "Setpoints" menu and its submenu "Control word 3".
  9. To connect the "Touchprobe active" feedback, define the function "Touchprobe 1/Status/Wait for trigger" for "Bit 12".