Process output data

Word

Bit

Function/unit

PO 1

Control word

0

Emergency stop enable

1

Application stop enable

2

Reserved

3

Release brake

4

Jog positive

5

Jog negative

6

Apply relative position

7

Start/stop with fieldbus ramp

8

Reset fault

9

Reserved

10

Deactivate external encoder

INFORMATION: When this takes place, all external encoders which are used for the software module are deactivated. If these are also used for balance control, the balance controller is deactivated. Otherwise, unwanted balance movements could occur when the motor encoder is used.

11

Reserved

12

Deactivate SW limit switches

13

Activate output stage inhibit

14

Activate standby mode

15

MOVIKIT® handshake In

PO 2

Setpoint speed

0-15

User unit (speed)

PO 3

Setpoint acceleration

0-15

User unit (acceleration)

PO 4

Setpoint deceleration

0-15

User unit (acceleration)

PO 5

Digital outputs

0

DO 00 axis group member 1

1

DO 01 axis group member 1

2

DO 02 axis group member 1

3

DO 03 axis group member 1

4

DO 00 axis group member 2

 

PO 6

Target application mode

0-15

Operating mode

PO 7

Target position high word

0-15

User unit (position)

PO 8

Target position low word

0-15

User unit (position)

PO 9

Setpoint jerk

0-15

User unit (jerk)

INFORMATION: In the following states, the jerk resulting from the configured jerk time of the inverter is effective instead of the specified jerk:

  • If default mode ("0") is selected
  • If the "Enable/application stop" signal is removed
  • If the "Enable/emergency stop" signal is removed
  • With active fault response

PO 10

Control word
MultiAxisController

 

INFORMATION: In order to release the brakes with the output stage inhibited, they must be activated in the inverter configuration under "Drive functions" > "FCB 01 Output stage inhibit" > "With FCB 01 open brake/deactivateDynastop® – Enable".

 

INFORMATION: With the "Skew" and "Skew without overload guard" operating modes, the associated external encoder is also deactivated when the axis group member is deactivated.

0

Deactivate axis group member 1

1

Deactivate axis group member 2

2

Deactivate axis group member 3

3

Deactivate axis group member 4

4

Axis group member 1
Release brake with inhibited output stage

5

Axis group member 2
Release brake with inhibited output stage

6

Axis group member 3
Release brake with inhibited output stage

7

Axis group member 4
Release brake with inhibited output stage

8

Deactivate balance controller

9

Deactivate position controller

10

Deactivate skew error

11

Allow skew balancing

12

Reserved

13

Reserved

14

Reserved

15

Reserved