Operating principle
The following chapters describe the functionality as well as all modes and states of the basic project. When developing a machine, it is recommended to set up the corresponding table for the entire machine.
Modes and states
The following table shows which states are active in the individual modes. A state without function is skipped automatically in the AFW.
State | Maintenance | Manual | Production |
|---|---|---|---|
Stopped | X | X | X |
Starting | X | X | X |
Idle | – | – | – |
Suspending | – | – | – |
Suspended | – | – | – |
Unsuspended | – | – | – |
Execute | X | X | X |
Stopping | X | X | X |
Aborting | X | X | X |
Aborted | X | X | X |
Holding | – | – | – |
Held | – | – | – |
Unholding | – | – | – |
Completing | – | – | X |
Complete | – | – | X |
Resetting | X | X | X |
Clearing | X | X | X |
Additional information