Maintenance mode
When the machine is in maintenance mode, trained personnel can control the machine independently of other machines in the line. For example, the machine can be advanced to a maintenance position or can produce individual product batches for quality inspection.
The actions in the various states are described in the following.
State | Maintenance |
|---|---|
Stopped | 01_Conveyor: Axis is deactivated. |
Starting | 01_Conveyor: Axis is activated but at standstill. |
Idle | 01_Conveyor: Axis is deactivated. |
Suspending | Not activated |
Suspended | Not activated |
Unsuspending | Not activated |
Execute | 01_Conveyor: Axis is activated with set inputs. |
Stopping | 01_Conveyor: Jog is deactivated. |
Aborting | 01_Conveyor: Jog is deactivated. Axis is deactivated. Axis stops with emergency stop ramp. |
Aborted | 01_Conveyor: Not activated |
Holding | Not activated |
Held | Not activated |
Unholding | Not activated |
Completing | Not activated |
Completed | Not activated |
Resetting | 01_Conveyor: Fault reset |
Clearing | Not activated |