Production mode
Production mode is the main mode for all machines. In production mode, the main tasks of the machine module are performed and most states are used. Hold paths and suspend paths are often activated via this mode. In production mode, it is recommended to use "Completing" to stop the machine in a controlled manner. The states according to the following table are implemented for the conveyor belt.
State | Production |
|---|---|
Stopped | 01_Conveyor: Axis is deactivated. |
Starting | 01_Conveyor: Axis is deactivated |
Idle | 01_Conveyor: Axis is deactivated. |
Suspending | Not active |
Suspended | Not active |
Unsuspended | Not active |
Execute | 01_Conveyor: Axis is activated with input values for speed, ramp, and jerk. |
Stopping | 01_Conveyor: Velocity_Start is deactivated. Application_Stop is activated. |
Aborting | 01_Conveyor: Jog is deactivated Axis is deactivated. Axis stops with emergency stop ramp. |
Aborted | 01_Conveyor: Not active |
Holding | Not active |
Held | Not active |
Unholding | Not active |
Completing | 01_Conveyor: Velocity_Start is deactivated. |
Complete | 01_Conveyor: Not active |
Resetting | 01_Conveyor: Fault reset |
Clearing | Not active |