Figure of the cable
[1] | Connector, red | [2] | Connector, red |
The 4-pin system bus cable [2] for EtherCAT® and SBusPLUS is used between the automation components. Some of these components are listed here as examples:
- MOVI-C® CONTROLLER
- MOVITRAC® basic inverter
- MOVI‑PLC® I/O system
- Other EtherCAT® stations on the EtherCAT®/SBusPLUS
The system bus cable is available in the following lengths for fixed installation:
Cable length | Part number | Cable assignment for MOVITRAC® basic |
---|---|---|
0.29 m | 18179959 | MCB91A-.. with devices directly next to each other |
0.75 m | 18167039 | MCB91A-.. with devices directly next to each other |
1.5 m | 18179975 | MCB91A-.. with devices not directly next to each other |
3.0 m | 18167047 | MCB91A-.. with devices not directly next to each other |
5 m | 18179983 | MCB91A-.. with devices not directly next to each other |
10 m | 18179991 | MCB91A-.. with devices not directly next to each other |
If you use system bus cables from other manufacturers, it is necessary to comply with the relevant requirements of the "EtherCAT® Technology Group" (ETG). On this subject, note the "EtherCAT® Installation Guideline" from the ETG.