Requirements for third-party motors
The technical data of the motors must lie within the following ranges:
| Permitted input values |
---|---|
Nominal motor speed | 0 to 36 000 min-1 |
Nominal motor current | 0 to 10 000 A |
Nominal motor voltage | 0 to 2000 V |
Nominal motor torque | 0 to 50 000 Nm |
Rated motor frequency | 0 to 20 000 Hz |
Number of pole pairs, asynchronous motor | 1 to 64 |