Input data "reduced PLC mode"
Process data word [PI] | Data type | Designation | Bytewise | Wordwise | Description |
|---|---|---|---|---|---|
0 | Struct | AllSensors | 0.0 | 0.0 | Res. |
| Bool |
| 0.7 | 0.7 | Heartbeat |
| Bool |
| 1.0 | 0.8 | LeftPin2: Status of the left sensor port (Pin2) |
| Bool |
| 1.1 | 0.9 | Res. |
| Bool |
| 1.2 | 0.10 | RightPin2: Status of the right sensor port (Pin2) |
| Bool |
| 1.3 | 0.11 | Res. |
| Bool |
| 1.4 | 0.12 | LeftPin4: Status of the left sensor port (Pin4) |
| Bool |
| 1.5 | 0.13 | Res. |
| Bool |
| 1.6 | 0.14 | RightPin4: Status of the right sensor port (Pin4) |
| Bool |
| 1.7 | 0.15 | Res. |
1 | Struct | SensorDetect | 2.0 | 1.0 | Res. |
| Bool |
| 3.0 | 1.8 | RightSensorDetect: If this bit is TRUE, a sensor was detected on the right sensor port (PIN4) |
| Bool |
| 3.1 | 1.9 | LeftSensorDetect: If this bit is TRUE, a sensor was detected on the left sensor port (PIN4) |
|
|
| 3.2 | 1.10 | Res. |
2 | Byte | LeftCalcTemp (LeftMDRStatus) | 4.0 | 2.0 | Calculated temperature of the left motor roller in °C |
| Byte | ModuleTemp (LeftMDRStatus) | 5.0 | Temperature of the power section of the left drive axis, measured in °C | |
3 | Struct Bool | LeftMDRDiagnostic (LeftMDRStatus) | 6.0 | 3.0 | Overheat: Overtemperature fault |
| Bool |
| 6.1 | 3.1 | MaxTorque: Motor at current limit |
| Bool |
| 6.2 | 3.2 | ShortCircuit: Motor short circuit |
| Bool |
| 6.3 | 3.3 | MDRNotConnected: No motor is connected to the motor port |
| Bool |
| 6.4 | 3.4 | Overload: Overload detected: Speed lowered to <10% of the setpoint speed due to the overload |
| Bool |
| 6.5 | 3.5 | Stalled: Motor blockade detected |
| Bool |
| 6.6 | 3.6 | MDRBadHall: Hall sensor fault |
| Bool |
| 6.7 | 3.7 | MDRNotUsed: Interruptflag. Used to avoid a jam error if, for example, material being conveyed is removed from a removal buffer during ongoing operation |
| Bool |
| 7.0 | 3.8 | MDRStatus Bit1: Description of the 2-bit coded statuses |
| Bool |
| 7.1 | 3.9 | MDRStatus Bit2: Description of the 2-bit coded statuses |
| Bool |
| 7.2 | 3.10 | MDRinDOmode: Motor port is connected to the digital I/O mode |
|
|
| 7.3 | 3.11 | Res. |
| Bool |
| 7.6 | 3.14 | OverVoltage: Overvoltage fault |
| Bool |
| 7.7 | 3.15 | LowVoltage: Undervoltage fault |
4 | Byte | RightCalcTemp (RightMDRStatus) | 8.0 | 4.0 | Calculated temperature of the right motor roller in °C |
| Byte | ModuleTemp_1 (RightMDRStatus) | 9.0 | 4.8 | Temperature of the power section of the right drive axis in °C |
5 | Struct Bool | RightMDRDiagnostic (RightMDRStatus) | 10.0 | 5.0 | Overheat: Overtemperature fault |
| Bool |
| 10.1 | 5.1 | MaxTorque: Motor at current limit |
| Bool |
| 10.2 | 5.2 | ShortCircuit: Motor short circuit |
| Bool |
| 10.3 | 5.3 | MDRNotConnected: No motor is connected to the motor port |
| Bool |
| 10.4 | 5.4 | Overload: Overload detected |
| Bool |
| 10.5 | 5.5 | Stalled: Motor blockade detected |
| Bool |
| 10.6 | 5.6 | MDRBadHall: Hall sensor fault |
| Bool |
| 10.7 | 5.7 | MDRNotUsed: Interruptflag. Used to avoid a jam error if, for example, material being conveyed is removed from a removal buffer during ongoing operation |
| Bool |
| 11.0 | 5.8 | MDRStatus Bit1: Description of the 2-bit coded statuses |
| Bool |
| 11.1 | 5.9 | MDRStatus Bit2: Description of the 2-bit coded statuses |
| Bool |
| 11.2 | 5.10 | MDRinDOmode: Motor port is connected to the digital I/O mode |
|
|
| 11.3 | 5.11 | Res. |
| Bool |
| 11.6 | 5.14 | OverVoltage: Overvoltage fault |
| Bool |
| 11.7 | 5.15 | LowVoltage: Undervoltage fault |
6 | Struct | LeftMDR_DIOstatus | 12.0 | 6.0 | Res. |
| Bool |
| 12.4 | 6.4 | ShortCircuit: Short circuit between +24 V and Pin2/3/4 |
|
|
| 12.2 | 6.5 | Res. |
|
|
| 13.0 | 6.8 | Res. |
7 | Struct | RightMDR_DIOstatus | 14.0 | 7.0 | Res. |
| Bool |
| 14.4 | 7.4 | ShortCircuit: Short circuit between +24 V and Pin2/3/4 |
|
|
| 14.5 | 7.5 | Res. |
|
|
| 15.0 | 7.8 | Res. |