IP address settings

The standard engineering interfaces X80, LAN3 and X4224 of the controllers have the following IP address settings in the delivery state:

  • IP address: 192.168.10.4
  • Subnet mask: 255.255.255.0
  • Standard gateway: 192.168.10.4

With the following controllers, the DIP switch can be used to set whether the IP address is fixed at 192.168.10.4 or whether the address set by the user on the memory card is used:

  • MOVI-C® FIELD CONTROLLER standard MFC1../FHX25-N
  • MOVI-C® FIELD CONTROLLER advanced MFC1../FHX45-N
  • MOVI-C® CONTROLLER standard UHX25A-N
  • MOVI-C® CONTROLLER advanced UHX45A-N

For a description of the individual functions of the DIP switches, refer to the operating instructions of the respective device. You can download the documentation from the SEW-EURODRIVE website (www.sew-eurodrive.com) in various languages.

The PROFINET device name and the IP address are not restored when restoring the delivery state. You can restore the delivery state in the TIA Portal in the online and diagnostics view using the [Reset] button in the [Functions] > [Reset to factory settings] folder.