TVS11A connection distributor

Technical documentation

Key technical data

TVS11A

MOVITRANS® stationary connection distributor

-

 

E

Increased degree of protection

B3

50 kHz, line cable current: 30 A

-

 

000

Design: Terminal board M6 and spring-loaded terminal for TLS10E003

-

 

2

Mounting flange design: 2 × M32, 2 × M32

The following figure shows the device structure:

[1]

Housing cover

[2]

Housing

[3]

Mounting holes for fastening

[4]

PE connection, at both ends

The dimension drawing shows the mechanical dimensions in mm:

General

Ambient temperature

ϑA

-5 to +45 °C

Climate class

 

DIN EN IEC 60721-3-3:2020-05, higher protection class (see IP classification)

Similar to class 3K22

Storage temperature

ϑL

-25 to +70 °C

Degree of protection

 

IP65

Mass

 

2 kg

Dimensions W × H × D

240 mm × 120 mm × 100 mm

Nominal data

Nominal current line cable

IN

AC 30 A

Operating frequency

fA

50 kHz

The markings depend on the destination country selected when the order is placed. Therefore, combinations of the following markings are possible.

CE marking to state compliance with European directives (see EU declaration of conformity or EU declaration of incorporation).

The UKCA mark indicates compliance with British directives (see UK declaration of conformity or UK declaration of incorporation).