TIS90C installation components for rail-guided systems with TDM90C pick-up

The TIS90C installation components can be used to set up a transmission path for rail-guided transmission systems with TDM90C pick-up.

The following installation components are available:

  • Straight holding rails
  • Perforated holding rails
  • Cable holder for TLS10E003-01-1 line cable
  • Mounting panels

Technical documentation

Key technical data

TIS90C

MOVITRANS® stationary installation component

-

 

....

KH01

Cable holder, plastic (acrylonitrile styrene acrylic ester copolymer), for TLS10E003-01-1

HS01

Straight holding rail, aluminum

HS02

Perforated holding rail, aluminum

MB01

Mounting panel for HS01, aluminum

-

0

Design: 0 = Standard

[1]

TES31A decentralized supply unit

[2]

PE connection of the decentralized supply unit

[3]

PE connection of the compensation box

[4]

TCS11A compensation box or TVS11A connection distributor

[5]

PE connection on the straight holding rail

[6]

TIS90C-HS01 straight holding rail

[7]

TIS90C-MB01 mounting panel

[8]

TLS10E003 line cable

[9]

TIS90C-KH01 cable holder

[10]

TDM90C pick-up

TIS90C-KH01 cable holder

The dimension drawing shows the mechanical dimensions in mm:

TIS90C-HS01 holding rail

The dimension drawing shows the mechanical dimensions in mm:

TIS90C-HS02 holding rail

The dimension drawing shows the mechanical dimensions in mm:

TIS90C-MB01 mounting panel

The dimension drawing shows the mechanical dimensions in mm:

The markings depend on the destination country selected when the order is placed. Therefore, combinations of the following markings are possible.

CE marking to state compliance with European directives (see EU declaration of conformity or EU declaration of incorporation).

The UKCA mark indicates compliance with British directives (see UK declaration of conformity or UK declaration of incorporation).