TCS11A compensation box

Technical documentation

Key technical data

TCS11A

MOVITRANS® stationary compensation box

-

 

E

Increased degree of protection

B3

50 kHz, line cable current: 30 A

-

 

...

CCC capacitance:

50 kHz, impedance

021

209 nF

15.2 Ω

023

230 nF

13.8 Ω

025

251 nF

12.7 Ω

027

272 nF

11.7 Ω

030

304 nF

10.5 Ω

034

345 nF

9.2 Ω

040

400 nF

8.0 Ω

047

470 nF

6.8 Ω

056

560 nF

5.7 Ω

072

720 nF

4.4 Ω

088

880 nF

3.6 Ω

099

990 nF

3.2 Ω

132

1320 nF

2.4 Ω

188

1880 nF

1.7 Ω

Inductance:

L05

5.1 μH

1.6 Ω

-

 

3

Mounting flange design: 2 × M32, 2 × M32

The following figure shows the device structure:

[1]

Housing cover

[2]

Housing

[3]

Mounting holes for fastening

[4]

PE connection, at both ends

General

Ambient temperature

ϑA

-5 to +45 °C

Climate class

 

DIN EN IEC 60721-3-3:2020-05, higher protection class (see IP classification)

Similar to class 3K22

Storage temperature

ϑL

-25 to +70 °C

Degree of protection

 

IP65

Mass

 

2 kg

Dimensions W × H × D

240 mm × 120 mm × 100 mm

Nominal data

Nominal current line cable

IN

AC 30 A

Operating frequency

fA

50 kHz

The dimension drawing shows the mechanical dimensions in mm:

The markings depend on the destination country selected when the order is placed. Therefore, combinations of the following markings are possible.

CE marking to state compliance with European directives (see EU declaration of conformity or EU declaration of incorporation).

The UKCA mark indicates compliance with British directives (see UK declaration of conformity or UK declaration of incorporation).