TLS10K line cable (wedge-shaped cable)

E-learnings

  • MOVITRANS® line line cable – Key technical data
    In this e-learning module, you will get to know the line cables and get an overview of the technical data.

Technical documentation

Key technical data

TLS10K

MOVITRANS® stationary high frequency line cable

...

 

Cable cross section:

003

3 × 3 mm2

-

 

..

Design:

03

3-core

-

 

1

Design: Standard

[1]

TLS10K line cable (wedge-shaped cable)

General information

Cable cross section

3 × 3 mm2

External dimensions

6 mm x 13.5 mm

Mass

155 kg/km

Installation type

Fixed (not suitable for drag-chain systems)

Minimum bending radius

18 mm (around the y-axis)

40 mm (around the x-axis)

Maximum installation altitude

2000 m above sea level

ambient temperature

-20 °C to +45 °C

Storage temperature

-20 °C to +70 °C

Degree of protection

(when installed)

IP66 according to DIN EN 60529

Pollution class

2 in accordance with IEC 60664‑1

Overvoltage category

III in accordance with IEC 60664-1

Operational environment

Stationary use

Impact resistance

DIN EN 61800-5-1

IK08 DIN EN 50102

A15 DIN EN 124-5

Reaction to fire

UL94 -5 VA

Operating mode

S1 (continuous duty)

Drive-over capability

Load class 2

Insulation/sheathing material

Thermoplastic/polyurethane

Input data

Nominal voltage

AC 1000 V

Input current

60 A

Input frequency

25 kHz/50 kHz

The markings depend on the destination country selected when the order is placed. Therefore, combinations of the following markings are possible.

CE marking to state compliance with European directives (see EU declaration of conformity or EU declaration of incorporation).

The UKCA mark indicates compliance with British directives (see UK declaration of conformity or UK declaration of incorporation).

The UL and cUL mark indicate UL approval.

cUL is equally eligible for approval by the CSA.