TLS10E003 line cable

E-learnings

  • MOVITRANS® line line cable – Key technical data
    In this e-learning module, you will get to know the line cables and get an overview of the technical data.

Technical documentation

Key technical data

TLS10E

MOVITRANS® stationary high frequency line cable

...

 

Cable cross section:

003

3 mm2

-

 

..

Design:

01

Single-core

-

 

1

Design: Standard

The following figure shows the line cable:

General

Ambient temperature

ϑU

-40 – +60 °C

Conductor temperature (in idle state)

-50 – +90 °C

For additional technical data, refer to the operating instructions.

The markings depend on the destination country selected when the order is placed. Therefore, combinations of the following markings are possible.

CE marking to state compliance with European directives (see EU declaration of conformity or EU declaration of incorporation).

The UKCA mark indicates compliance with British directives (see UK declaration of conformity or UK declaration of incorporation).

The UL and cUL mark indicate UL approval.

cUL is equally eligible for approval by the CSA.