TVS10A connection distributor

Technical documentation

Key technical data

TVS10

MOVITRANS® stationary connection distributor

.

Housing protection class:

A

Housing in protection class I

B

Housing in protection class II

-

 

E

Increased degree of protection IP65

..

 

Line cable current:

06

60 A

08

85 A

-

 

000

Compensation capacity: not integrated

-

 

.

Design of the flange plates / connections:

1

4 x M25, 2 x M32

2

2 x M32, 2 x M32

The following figure shows the TVS connection distributor:

[1]

4 x M25 blanking plugs

[4]

2 x M32 blanking plugs

[2]

PE connection

[5]

Flange plate

[3]

TVS connection distributor

[6]

Mounting holes for fastening

[1]

2 x M32 blanking plugs

[4]

Flange plate

[2]

PE connection

[5]

Mounting holes for fastening

[3]

TVS connection distributor

 

 

The following figure shows the dimension drawing of the TVS10A / TVS10B connection distributor with dimensions in mm (in):

[A]

Flange plate 1

[B]

Flange plate 2

The markings depend on the destination country selected when the order is placed. Therefore, combinations of the following markings are possible.

CE marking to state compliance with European directives (see EU declaration of conformity or EU declaration of incorporation).

The UKCA mark indicates compliance with British directives (see UK declaration of conformity or UK declaration of incorporation).