TCS10B compensation box

E-learnings

  • MOVITRANS® line compensation boxes – key technical data
    In this e-learning module, you will get to know the compensation boxes and get an overview of the technical data.

Technical documentation

Key technical data

TCS10

MOVITRANS® stationary compensation box

.

Housing protection class:

A

Housing in protection class I

B

Housing in protection class II

-

E

Increased degree of protection IP65

.

Frequency:

0 or A

25 kHz

B

50 kHz

.

Line cable current:

6

60 A

8

85 A

-

 

...

Compensation capacity:

042

418 nF (60 A / 50 kHz)

090

900 nF (60 A / 25 kHz and 60 A / 50 kHz)

120

1224 nF (85 A / 25 kHz)

209

2090 nF (85 A / 25 kHz and 60 A / 25 kHz)

-

 

.

Design of the flange plates / connections:

1

4 x M25, 4 x M25

3

2 x M32, 2 x M32

The following figure shows the TCS compensation box:

[1]

4 x M25 blanking plugs

[4]

Flange plate

[2]

Ground connection

[5]

Mounting holes for fastening

[3]

TCS compensation box

 

 

[1]

2 x M32 blanking plugs

[4]

Flange plate

[2]

Ground connection

[5]

Mounting holes for fastening

[3]

TCS compensation box

 

 

The following figure shows the dimension drawing of the TCS10A / TCS10B compensation box with dimensions in mm (in):

[A]

Flange plate 1

[B]

Flange plate 2

The markings depend on the destination country selected when the order is placed. Therefore, combinations of the following markings are possible.

CE marking to state compliance with European directives (see EU declaration of conformity or EU declaration of incorporation).

The UKCA mark indicates compliance with British directives (see UK declaration of conformity or UK declaration of incorporation).