TCS31A compensation box

E-learnings

  • MOVITRANS® line compensation boxes – key technical data
    In this e-learning module, you will get to know the compensation boxes and get an overview of the technical data.

Technical documentation

Setting the fine compensation

Key technical data

T

MOVITRANS®

C

Compensation

S

Stationary

3

Series (analogous to TES)

1

Generation (analogous to TES)

A

Protection class

-

 

E

Increased degree of protection

x

System frequency: A = 25 kHz or B = 50 kHz

x

Line cable current: 8 = 85 A or 6 = 60 A

-

 

x

xxx = variable capacitance

 

 

x

x

-

 

0

Hole pattern for flange plates (right 2 x M 32, left 2 x M 32)

The following figure shows the device structure for TCS31A‑Exx‑xxx‑0:

[1]

Housing cover

[2]

Housing

[3]

Mounting holes for fastening

[4]

PE connection, at both ends

General

Ambient temperature

ϑA

-5 to +45 °C

Climate class

 

EN 60721‑3‑3, class 3K3

Storage temperature

ϑL

-25 – +70 °C, EN 60721‑3‑3, class 3K3

Degree of protection

 

IP65

Mass

 

2.1 kg

Dimensions W × H × D

267 mm × 98 mm × 100 mm

Nominal data

Nominal current

Inominal

AC 30 A, AC 60 A, AC 85 A

Line frequency

fnominal

25 kHz, 50 kHz

The markings depend on the destination country selected when the order is placed. Therefore, combinations of the following markings are possible.

CE marking to state compliance with European directives (see EU declaration of conformity or EU declaration of incorporation).

The UKCA mark indicates compliance with British directives (see UK declaration of conformity or UK declaration of incorporation).

The UL and cUL mark indicate UL approval.

cUL is equally eligible for approval by the CSA.