
TPM32A basic mobile converter
Technical documentation
- "MOVITRANS® TPM32A basic mobile converter" operating instructions: These operating instructions provide information on the product structure, installation, startup, operation and service.
- EU Declaration of Conformity
Key technical data
Type designation of TPM32A basic
The following table explains the characteristic product data encrypted in the type designation. Note that not all combinations that are theoretically possible are available as product variants. Refer to the nameplate for the actual type designation of the product.
TPM32A | MOVITRANS® line mobile converter | |
... | Nominal power | |
034 | 3.4 kW | |
040 | 4 kW | |
– |
| |
EN | Increased degree of protection with heat sink | |
. | Design of the pick-up | |
E | THM20E020 | |
C | THM21C010 or THM21C017 | |
– | ||
. | Output voltage | |
5 | DC 500 V | |
U | DC 550 V | |
6 | DC 600 V | |
B | Product variant: basic | |
. | DC voltage output variant | |
B | Han® Q 2/0 design | |
C | M12 power design | |
– |
| |
. | System frequency | |
A | 25 kHz | |
B | 50 kHz | |
Device overview of TPM32A basic
The following figure shows an example of the product:

[1] | Pressure compensation fitting |
[2] | Connection block labels |
[3] | Pick-up connections For variants, see connection area A. |
[4] | Equipotential bonding |
[5] | Operating LEDs for indicating the operating state |
[6] | Heat sink |
[7] | DC 24 V inputs/outputs For variants, see connection area B. |
[8] | DC power output (500 V – 600 V) For variants, see connection area C. |
The product can be ordered in various connection variants. The design and/or number of connections [3], [7] and [8] differ depending on the variant. For more information, refer to the two terminal strip labels [2] on the product.
Connection area A: Pick-up connections
Depending on the type designation of the product, this connection station is assigned different connection variants.
Type designation | Connection variant | |
|---|---|---|
TPM32A040-ENE-...-A For flat pick-ups System frequency 25 kHz | For 1 – 2 pick-ups THM20E020 [1] X1011, Han® 4/2, female | |
TPM32A040-ENC-...-A for U-shaped pick-ups System frequency 25 kHz | For 1 – 4 pick-ups THM21C010 [1] X1021, Han® 4/2, female | |
TPM32A034-ENC-...-B for U-shaped pick-ups System frequency 50 kHz | For 1 – 2 pick-ups THM21C017 [1] X1021, Han® 4/2, female | |
Connection area B: DC 24 V inputs/outputs
Depending on the type designation of the product, this connection station is assigned different connection variants.
Type designation | Connection variant | |
|---|---|---|
TPM32A...-EN.-.B.-. | [1] X4142, engineering interface(CAN)
[2] X5141, DC 24 V outputs
[3] X5154, external fan assembly
[4] X2313, DC 24 V supply
[5] X5102, DC 24 V inputs/outputs
[6] Screw plug | |
To ensure the tightness of the housing, do not remove the metallic screw plugs [6].
Connection area C: DC power output (500 V – 600 V)
Depending on the type designation of the product, this connection station is assigned different connection variants.
Type designation | Connection variant | ||
|---|---|---|---|
TPM32A...-EN.-..B-. |
| X1508, Han® Q 2/0 female, II-coded DC power output (500 V – 600 V) | |
TPM32A...-EN.-..C-. |
| X2801, M12 power, 5-pin, female, K-coded DC power output (500 V – 600 V) | |
Technical data of TPM32A basic
General technical data | |
|---|---|
Electromagnetic compatibility According to EN 61800‑3 | Interference emission: C2 Interference immunity: 2nd Environment (industrial) |
Ambient temperature | |
TPM32A040-ENE-.B.-A Mounting position [3] and [4] (horizontal) Mounting position [1] (suspended) | -25 °C to +40 °C -25 °C to +45 °C |
TPM32A040-ENC-.B.-A Mounting position [3] and [4] (horizontal) Mounting position [1] (suspended) | -25 °C to +35 °C -25 °C to +40 °C |
TPM32A034-ENC-.B.-B Mounting position [3] and [4] (horizontal) Mounting position [1] (suspended) | -25 °C to +35 °C -25 °C to +40 °C |
With external fan assembly (Accessories) Mounting positions [1], [2], [3] and [4] | -25 °C to +50 °C |
Climate class | 3K22 Based on DIN EN IEC 60721‑3‑3:2020‑05 (temperature range, degree of protection, air movement extended) |
Storage temperature | -25 °C to +70 °C |
Heat sink temperature | -25 °C to +85 °C |
Degree of protection | IP65 with screwed-on connectors |
For additional technical data, refer to the operating instructions.
Dimension drawing of TPM32A basic
Markings
The markings depend on the destination country selected when the order is placed. Therefore, combinations of the following markings are possible.
| CE marking to state compliance with European directives (see EU declaration of conformity or EU declaration of incorporation). |
| The UKCA mark indicates compliance with British directives (see UK declaration of conformity or UK declaration of incorporation). |
| The UL and cUL mark indicate UL approval. cUL is equally eligible for approval by the CSA. |






