TPM12B mobile converter

E-learnings

  • MOVITRANS® line mobile converter – Key technical data
    In this e-learning module, you will get to know the mobile converters and get an overview of the technical data.

Technical documentation

Key technical data

TPM12B

MOVITRANS® mobile converter

...

Nominal power

030

3 kW

036

3.6 kW

-

 

EN

Increased degree of protection with heat sink

.

Design of the pick-up

E

THM10E015

C

THM10C008

-

 

5

Output voltage: DC 500 V

A

Integrated line filters

2

DC voltage output

-

 

2

Version

The following figure shows the device structure of the TPM12B030 mobile converter:

[1]

Pressure compensation fitting

[2]

Connections for THM pick-up

[3]

Equipotential bonding

[4]

4 operating LEDs to indicate the operating state

[5]

Heat sink

[6]

X11.2-pin voltage output (DC 500 V), control inputs, and outputs

The following figure shows the device structure of the TPM12B036 mobile converter:

[1]

Pressure compensation fitting

[2]

Connections for THM pick-up

[3]

Equipotential bonding

[4]

4 operating LEDs to indicate the operating state

[5]

Heat sink

[6]

X11.2-pin voltage output (DC 500 V), control inputs, and outputs

General

Electromagnetic compatibility to EN 61800‑3

Interference emission: C3

Interference immunity: 2. Environment (industrial)

Heat sink temperature

Climate class according to EN 60721-3-3

-25 °C to +85 °C

Similar to Class 3K3

Ambient temperature ϑ

-25 °C to +45 °C (cyclic duration factor cdf = 100%)

Storage and transport temperature ϑS according to EN 60721‑3‑3

-25 °C to +75 °C

Degree of protection

IP65 for screwed-on connectors

Pollution class

2 in accordance with IEC 60664-1

Overvoltage category

II in accordance with IEC 60664-1

Operating mode to EN 60149-1-1 and EN 60149-1-3

DB

Installation altitude

h ≤ 1000 m

Vibration resistance

Complies with EN 61800-5-1

Output voltage VA

DC 500 V +16 V/-5 V

Mass

10.3 kg

Dimensions W × H × D

Width including connector

463 mm × 330 mm × 117 mm

Pick-up connection

X21, X22, X31, X32

Han® Q 4/2 from Harting

DC 500 V connection

2-pin, 1.5 mm2, Phoenix type PLUSCON®

Control terminals

8-pin, 0.5 mm2, Phoenix type PLUSCON®

Reference terminal "0V24"

Reference potential for DC 24 V signals (connected to housing ground)

Binary output "500 V OK"

Notice! Do not apply external voltage.

PLC-compatible to EN 61131‑2

Imax = 50 mA, short-circuit proof

Signal level → "0" = 0 V, "1" = DC 24 V

Fixed assignment of function with 500 V OK:

"0" = DC 500 V output voltage is not present

"1" = DC 500 V output voltage

Binary input "Enable"

PLC-compatible to EN 61131‑2

Isolated via optocoupler Ri ≈ 3 kΩ, IE ≈ 10 mA

Signal level:

DC +13 V to +30 V = "1" = contact closed

DC -3 V – +5 V = "0" = contact open

Fixed assignment of control function with enable:

"0" = DC 0 V output voltage

"1" = DC 500 V output voltage

Binary input "Enable mode"

PLC-compatible to EN 61131‑2

Isolated via optocoupler Ri ≈ 3 kΩ, IE ≈ 10 mA

Signal level:

DC +13 V to +30 V = "1" = contact closed

DC -3 V to +5 V = "0" = contact open

Fixed assignment of control function with enable mode:

"0" = Delayed enable at DC 500 V output voltage

"1" = Delay-free enable at DC 500 V output voltage

DC 24 V voltage output

U = DC 24 V (22 V – 26 V ), current carrying capacity: Imax = DC 2 A

For additional technical data, refer to the operating instructions.

The dimension drawing shows the mechanical dimensions in mm:

The markings depend on the destination country selected when the order is placed. Therefore, combinations of the following markings are possible.

CE marking to state compliance with European directives (see EU declaration of conformity or EU declaration of incorporation).

The UKCA mark indicates compliance with British directives (see UK declaration of conformity or UK declaration of incorporation).