THM10E/20E pick-up

The THM10E and THM20E pick-ups are flat and are therefore suitable for contactless energy transfer in floor systems.

E-learnings

  • MOVITRANS® line pick-ups – Key technical data
    In this e-learning module, you will get to know the pick-ups and get an overview of the technical data.

Technical documentation

Key technical data

THM10E

MOVITRANS® flat mobile pick-up

015

Nominal power: 1500 W

-

 

009

Inductance: 103 µH

-

 

000

Compensation capacity: not integrated

-

 

1

Standard design

 

THM20E

MOVITRANS® flat mobile pick-up

020

Nominal power: 2000 W

-

 

579

Inductance: 5.79 mH

-

 

007

Compensation capacity: 7 nF

-

 

1

Standard design

[1]

THM10E flat pick-up

[2]

Permanently installed connection cable including Han® Q 4/2 connector with right-angle cable output:

Maximum length 6 m

[3]

4 tapped through-holes M8 for fastening the THM10E pick-up

[1]

Permanently installed connection cable with Han® Q 4/2 connector with right-angle cable output:

Maximum length 6 m, depending on order

[2]

THM20E flat pick-up

[3]

4 M6 threaded bushings for fastening the THM20E pick-up

Environmental conditions

Climate conditions according to EN 60721-3-3

3K4

Mechanic conditions according to EN 60721-3-3

3M4

Chemical conditions according to EN 60721-3-3

3C2

Ambient temperature

ϑA

-25°C – +40 °C (-13 °F – +104 °F)

Storage and transport temperature

ϑT

-25 °C – +80 °C (-13 °F – +176 °F)

Degree of protection according to DIN EN 60529

IP65

Pollution class

2 in accordance with IEC 60664-1 (VDE 0110-1)

Electrical data

Nominal current line cable

IN

AC 85 A

Operating frequency

fE

25 kHz

Max. nominal output voltage

VA

AC 550 V

Max. nominal output current

IA

AC 33 A

Nominal output power

AC 85 A nominal current of the line cable

PN

1500 WCompare section "Transmittable power" in this chapter.

Nominal output power

AC 60 A nominal current of the line cable

PN

950 WCompare section "Transmittable power" in this chapter.

Nominal power loss

PV

60 W

Inductance

103 μH

Thermal transition resistance of the aluminum carrier plate

Approx. 1 K/W in horizontal position

Overvoltage category

II in accordance with IEC 60664-1

Mechanical data

Dimensions

See Dimension drawing

Mass (without connection cable)

7.2 kg

Tightening torque for the retaining screws

7 Nm

For information on the transmittable power, refer to the operating instructions.

Environmental conditions

Climate conditions according to EN 60721-3-3

3K4

Mechanic conditions according to EN 60721-3-3

3M4

Chemical conditions according to EN 60721-3-3

3C2

Ambient temperature

ϑA

0 °C – +40 °C (+32 °F – +104 °F)

Storage and transport temperature

ϑL

0 °C – +80 °C (+32 °F – +176 °F)

Degree of protection

IP65

Pollution class

2 in accordance with IEC 60664-1 (VDE 0110-1)

Electrical data

Nominal current line cable

IN

AC 60 – 85 A

Operating frequency

fE

25 kHz

Nominal output voltage

VA

AC 350 V

Nominal output current

IA

AC 6 A

Nominal output power

PN

2000 WCompare section "Transmittable mean power of THM20E" in this chapter.

Output peak power

Pmax

See chapter THM20E transmittable mean power

Nominal power loss

PV

20 W

Inductance

5.79 mH

Capacitance

7 nF

Overvoltage category

II in accordance with IEC 60664-1

Mechanical data

Nominal distance between THM20E and the line cable

x

15 mmCompare section "Mounting" in chapter "Mechanical installation of THM20E".

Dimensions

See THM20E dimension drawing

Mass (without connection cable)

11.2 kg

Tightening torque for the retaining screws

3.5 Nm

For information on the transmittable power, refer to the operating instructions.

The dimension drawing shows the mechanical dimensions in mm:

The dimension drawing shows the mechanical dimensions in mm:

The markings depend on the destination country selected when the order is placed. Therefore, combinations of the following markings are possible.

CE marking to state compliance with European directives (see EU declaration of conformity or EU declaration of incorporation).

The UKCA mark indicates compliance with British directives (see UK declaration of conformity or UK declaration of incorporation).

The UL and cUL mark indicate UL approval.

cUL is equally eligible for approval by the CSA.