TDM90E pick-up

The TDM90E pick-up has a flat design and is therefore suitable for contactless energy transfer in floor systems.

E-learnings

  • MOVITRANS® line pick-ups – Key technical data
    In this e-learning module, you will get to know the pick-ups and get an overview of the technical data.

Technical documentation

Key technical data

TDM90E

MOVITRANS® mobile pick-up with controlled voltage output

...

Nominal power:

007

700 W

011

1100 W

-

 

D

DC

35

Output voltage: DC 0 – 355 V depending on the state of charge of the energy storage unit

-

 

.

System frequency:

A

25 kHz

B

50 kHz

..

Nominal current line cable:

06

60 A

08

85 A

-

 

0

Standard design

[1]

Connections

[2]

Mobile converter

[3]

Pick-up

General

Ambient temperature

ϑA

-25 °C to +40 °C

Climate class

 

EN 60721‑3‑3, similar to class 3K3

without condensation

Storage temperature

ϑL

-25 °C to +75 °C

Degree of protection

 

IP65

Mass

 

8.1 kg

Dimension (H × W × D)

425 mm × 320 mm × 75 mm

Applicable standards:

  • EN 61800-5-1: 2017 (with reference to the Low Voltage Directive)
  • EN 61800-3: 2017 (with reference to the EMC Directive)

For additional technical data, refer to the operating instructions.

The dimension drawing shows the mechanical dimensions in mm:

The markings depend on the destination country selected when the order is placed. Therefore, combinations of the following markings are possible.

CE marking to state compliance with European directives (see EU declaration of conformity or EU declaration of incorporation).

The UKCA mark indicates compliance with British directives (see UK declaration of conformity or UK declaration of incorporation).

The UL and cUL mark indicate UL approval.

cUL is equally eligible for approval by the CSA.