THM11C/THM21C pick-up

The THM11C and THM21C pick-ups are U-shaped and are therefore suitable for contactless energy transfer in rail-guided systems.

E-learnings

  • MOVITRANS® line pick-ups – Key technical data
    In this e-learning module, you will get to know the pick-ups and get an overview of the technical data.

Technical documentation

Key technical data

THM11C

MOVITRANS® U-shaped mobile pick-up

008

Nominal power: 800 W

–

 

A

Operating frequency: 25 kHz

06

Nominal current line cable: 60 A

–

 

0

Standard design

 

THM21C

MOVITRANS® U-shaped mobile pick-up with AC voltage output

...

Nominal power:

008

0.8 kW

010

1 kW

017

1.7 kW

-

 

.

A

Operating frequency: 25 kHz

B

Operating frequency: 50 kHz

06

Nominal current line cable: 60 A

-

 

0

Standard design

[1]

THM11C pick-up

[2]

Permanently installed connection cable including Han® Q 4/2 connector with right-angle cable output:

Maximum length 6 m, depending on order

[3]

4 M6 threaded holes for fastening the U-shaped pick-up

[1]

THM21C008-A06-0 pick-up

[2]

Permanently installed connection cable including Han® Q 4/2 connector with right-angle cable output:

Maximum length 6 m, depending on order

[3]

4 M6 threaded holes for fastening the U-shaped pick-up

[1]

THM21C010 or THM21C017 pick-up

[2]

Permanently installed connection cable including Han® Q 4/2 connector with right-angle cable output:

Maximum length 6 m, depending on order

[3]

U-shaped shield plate

The shield plate also functions as a cooling plate.

General

Ambient temperature

ϑA

THM11C: -25 °C to +50 °C

THM21C: -25 °C to +45 °C

UL: 0 to +45 °C

Climate class

 

Based on

DIN EN IEC 60721-3-3:2020-05

Class 3K22 (with extended temperature range)

Storage temperature

ϑL

-25 °C to +75 °C

Degree of protection

 

IP65

Installation altitude

h

PN reduction at 1000 m to 2000 m above sea level: 1% per 100 m

Mass (without connection cable)

 

2.8 kg

Dimensions (W × H × D)

  • Without shield plate:
  • 186 mm × 89.4 mm × 112 mm
  • With shield plate:
  • 220 mm × 140 mm × 112 mm

Tightening torque for the retaining screws

 

3.5 Nm

The dimension drawing shows the mechanical dimensions in mm:

The dimension drawing shows the mechanical dimensions in mm:

The markings depend on the destination country selected when the order is placed. Therefore, combinations of the following markings are possible.

CE marking to state compliance with European directives (see EU declaration of conformity or EU declaration of incorporation).

The UKCA mark indicates compliance with British directives (see UK declaration of conformity or UK declaration of incorporation).

The UL and cUL mark indicate UL approval.

cUL is equally eligible for approval by the CSA.