TDM90C pick-up

The TDM90C pick-up has a U-shaped design and is therefore suitable for contactless energy transfer in rail-guided systems.

E-learnings

  • MOVITRANS® line pick-ups – Key technical data
    In this e-learning module, you will get to know the pick-ups and get an overview of the technical data.

Technical documentation

Key technical data

TDM90C

MOVITRANS® mobile pick-up with controlled voltage output

005

Nominal power: 500 W

–

 

D

DC

..

Nominal output voltage:

05

48 V

06

55 V

35

352 V

–

 

B

Operating frequency: 50 kHz

03

Nominal current line cable: 30 A

–

 

.

Design:

0

Standard

1

Customer-specific

[1]

Pick-up

[2]

U-shaped shield plate

The shield plate also functions as a cooling plate.

[3]

Setting aids for center alignment and height adjustment of the pick-up

[4]

Mounting bores with M6 female thread for fastening

[5]

Connections

The connections are routed out of the device on cables.

[6]

M6 connection for equipotential bonding

INFORMATION

Depending on the type of pick-up, the power output differs in terms of designation and design:
TDM90C (352 V): X2341
TDM90C (55 V/48 V): X2319

The data in the following table is valid for all variants, regardless of power and type.

General technical data

Ambient temperature

-25 °C to +40 °C

(at nominal output power)

-25 °C to +45 °C

(at 0.9 × nominal output power)

Climate class

3K22

Based on DIN EN IEC 60721‑3‑3:2020‑05

(temperature range, degree of protection, air movement extended)

Storage temperature

-25 °C to +75 °C

Degree of protection

IP54

Installation altitude

Nominal current reduction at 1000 m to 2000 m above sea level: 1% per 100 m

Mass

2.5 kg

Dimensions W × H × D

110 mm × 96 mm × 193 mm

Pollution class

2 in accordance with IEC 60664‑1

Overvoltage category

II in accordance with IEC 60664-1

For additional technical data, refer to the operating instructions.

The dimension drawing shows the mechanical dimensions in mm:

Cable length

(including connector)

TDM90C005-D..-B03-0

TDM90C005-D05-B03-1

l1

433 mm ± 15 mm

640 mm ± 10 mm

l2

422 mm ± 15 mm

640 mm ± 10 mm

The markings depend on the destination country selected when the order is placed. Therefore, combinations of the following markings are possible.

CE marking to state compliance with European directives (see EU declaration of conformity or EU declaration of incorporation).

The UKCA mark indicates compliance with British directives (see UK declaration of conformity or UK declaration of incorporation).