TIS20A installation components for rail-guided systems with THM11C/THM21C pick-up

The TIS20A installation components can be used to set up a transmission path for rail-guided transmission systems with THM11C or THM21C pick-up.

The following installation components are available:

  • Straight holding rails
  • Curved holding rails
  • Cable holder for TLS10E008-01-1 line cable
  • Cable entry frame
  • Mounting panels

Technical documentation

Key technical data

TIS20A

MOVITRANS® stationary installation component

008

 

Cable cross section:

008

8 mm2

-

 

...

H04

Cable holder for straight tracks

HL4

Cable holder for curved tracks, left

HR4

Cable holder for curved tracks, right

AL4

Cable entry frame, left

AR4

Cable entry frame, right

HS01

Straight mounting rail

HS02

Curved mounting rail

MB01

Mounting panel

-

 

0

Design: Standard

 

Figure

Component

Type designation

Part

number

Packaging unit*

[1]

Decentralized
supply unit

TES31A080-EF6-5B3-A

TES31A160-EF6-5B3-A

2 x
TES31A160-EF3-5B3-A

1

[2]

Load cable

18182313

lload cable

[3]

Compensation box
(fine compensation)

TCS31A-EA8-XXX-0

1

[4]

Supply cable

TLS10E006-06-1

13227793

lsupply

cable

[5]

Connection distributor

TVS10B-E06-000-1

1

[6]

Compensation box (track compensation)

TCS10B-EA6-090-1

TCS10B-EA8-209-1

1

[7]

Line cable

TLS10E008-01-1

13227742

lTLS

[8]

Mounting rail, straight (set)

TIS20A008-HS01-0

28309081

5

[9]

Mounting panel (set)

TIS20A008-MB01

28309162

11

[10]

Self-tapping screw (set)

60

[11]

 

 

Cable entry frame, left (set)

TIS20A008-AL4-0

TIS20A accessories

28215346

1

Cable entry frame, right (set)

TIS20A008-AR4-0

1

[12]

Cable bushing (set)

2

Cable holder for curved tracks, left (set)

TIS20A008-HL4-0

1

Cable holder for curved tracks, right (set)

TIS20A008-HR4-0

1

[13]

Grounding set

28309154

1

[14]

Protective earth 16 mm2 to the grounding point of the mounting rail

[15]

Cable holder for straight tracks (set)

TIS20A008-H04-0

28238117

50

Cable holder for curved tracks, left (set)

TIS20A008-HL4-0

18244408

20

Cable holder for curved tracks, right (set)

TIS20A008-HR4-0

20

[16]

Protective earth 16 mm2 to the fine compensation grounding point

[17]

Pick-up (figure with shield plate)

THM11C/THM21C

1

Mounting rail, curved (set)

TIS20A008-HS02

28309103

4

Coil body

27712788

1

*The number of components and the length of the cables is determined for each specific order. Further information can be found in the "MOVITRANS® line TIS20A transmission system" project planning manual.

The dimension drawing shows the mechanical dimensions in mm:

Straight mounting rail

Curved mounting rail

Cable holder for straight tracks

Cable holder for curved tracks, left

Cable holder for curved tracks, right

Cable entry frame, left

Cable entry frame, right

Mounting panel

Coil body

The markings depend on the destination country selected when the order is placed. Therefore, combinations of the following markings are possible.

CE marking to state compliance with European directives (see EU declaration of conformity or EU declaration of incorporation).

The UKCA mark indicates compliance with British directives (see UK declaration of conformity or UK declaration of incorporation).