Connection via USB to the CBG22A, CBG21A, or CBG11A keypad

If a CBG22A, CBG21A, CBG11A keypad is used, engineering can be performed via the USB interface of the keypad.

The data is transferred according to the USB 2.0 standard. It is also possible to work with a USB 3.0 interface.

You need the following components for the connection:

Component

Part number

USM21A interface adapter

The following connection cables are included in the scope of delivery:

  • USB 2.0 connection cable
    • USB type A/USB type B
    • Length: 1.5 m
  • RJ10/RJ10 connection cable for connecting to the X31 engineering interface
    • With 2 RJ10 connectors
    • Length: 3 m

28231449

RJ10/D-Sub9 connection cable for connecting to the X31 engineering interface

  • With RJ10 connector
  • With D-Sub9, female
  • Length: 1.5 m

18123864

USB A/USB 2.0 Mini B USB connection cable for connecting the CBG.. keypad to the USB interface of the computer:

  • with USB A connector
  • with USB 2.0 Mini B connector
  • Length: 3 m

25643517