Connection via USM21A interface adapter to CFX.. gateway

For devices with a CFX gateway, engineering for the subordinate devices is carried out via the CFX gateway. Use the USM21A interface adapter to connect the PC and the CFX gateway. The connection is established via the X32 interface of the diagnostic module.

The data is transferred according to the USB 2.0 standard. It is also possible to work with a USB 3.0 interface.

You need the following components for the connection:

Component

Part number

USM21A interface adapter

The following connection cables are included in the scope of delivery:

  • USB 2.0 connection cable
    • USB type A/USB type B
    • Length: 1.5 m
  • RJ10/RJ10 connection cable for connecting to the X31 engineering interface
    • With 2 RJ10 connectors
    • Length: 3 m

28231449

RJ10/D-Sub9 connection cable for connecting to the X31 engineering interface

  • With RJ10 connector
  • With D-Sub9, female
  • Length: 1.5 m

18123864