Characteristic values for accuracy of torque and speed
VFCPLUS | ||
|---|---|---|
Inaccuracy
| The more accurate the motor parameters, the more accurate the torque. For greater torque accuracy, measure the motor parameters with FCB25. | |
With FCB25 | < 5% MN | |
Typical | < 10% MN | |
Maximum If n is permanently < 20% of the nominal speed. | < 15% MN | |
VFCPLUS | ||
|---|---|---|
Inaccuracy | Depends on the accuracy of the motor parameters, | |