X18: EI7C FS encoder connection (optional)

Specification

Number

1

Supply voltage

DC 19.2 – 30 V

Maximum output current per track

30 mA

Increments per revolution

96

Connection

Mini IO socket contact for EI7C FS encoder

Maximum cable length

100 m