X16: MOVILINK® DDI interface (optional)
Specification | |
|---|---|
Number | 1 |
Output voltage | DC 24 V, -10%, +20% |
Maximum output current Imax | 500 mATake into account and potential limitations, see chapter "Selection of the 24 V supply voltage". |
Short-circuit protection for encoder supply | Yes, a permanent short circuit is not permitted |
Connection | FAKRA connector, socket contact |
Maximum cable length | 200 m |