Derating of the cable length due to line voltage, ambient temperature, and PWM frequency
The following tables show the values for the derating of the cable length due to line voltage Vline, ambient temperature T (at T > 40°C), and PWM frequency fPWM:
L | Cable length after derating |
L4 kHz | Maximum motor cable length at fPWM = 4 kHz, see chapter Motor cable |
T | Ambient temperature |
MOVITRAC® advanced, 3-phase
Inverter |
fPWM | Cable length L in m | |
|---|---|---|---|
Vline: 3 × 400 V | Vline: 3 × 500 V | ||
Size 0S
| 4 kHz |
|
|
8 kHz |
| Not possible | |
16 kHz |
| Not possible | |
Size 0S
| 4 kHz |
|
|
8 kHz |
|
| |
16 kHz |
| Not possible | |
Size 0L
| 4 kHz |
| |
8 kHz |
| ||
16 kHz |
|
| |
Size 0L
| 4 kHz |
| |
8 kHz |
|
| |
16 kHz |
|
| |
Inverter |
fPWM | Cable length L in m |
|---|---|---|
Vline: 3 × 230 V | ||
Size 0S
| 4 kHz |
|
8 kHz |
| |
16 kHz |
| |
Size 0S
| 4 kHz |
|
8 kHz |
| |
16 kHz |
| |
Size 0L
| 4 kHz |
|
8 kHz |
| |
16 kHz |
| |
Size 0L
| 4 kHz |
|
8 kHz |
| |
16 kHz |
|
MOVITRAC® advanced, 1-phase
Inverter |
fPWM | Cable length L in m |
|---|---|---|
Vline: 1 × 230 V | ||
Size 0S
| 4 kHz |
|
8 kHz |
| |
16 kHz |
| |
Size 0S
| 4 kHz |
|
8 kHz |
| |
16 kHz |
| |
Size 0L
| 4 kHz |
|
8 kHz |
| |
16 kHz |
| |
Size 0L
| 4 kHz |
|
8 kHz |
| |
16 kHz |
|























