Braking torque assignment
Motor | Brake type | Braking torque steps [Nm] | ||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
DR.71 | BE03 | 0.9 | 1.3 | 1.7 | 2.1 | 2.7 | 3.4 |
| ||||||
BE05 | 1.8 | 2.5 | 3.5 | 5.0 | ||||||||||
BE1 | 5.0 | 7.0 | 10 | |||||||||||
DR.80 | BE05 | 1.8 | 2.5 | 3.5 | 5.0 | |||||||||
BE1 | 5.0 | 7.0 | 10 | |||||||||||
BE2 | 7.0 | 10 | 14 | 20 | ||||||||||
DR.90 | BE1 | 5.0 | 7.0 | 10 | ||||||||||
BE2 | 7.0 | 10 | 14 | 20 | ||||||||||
BE5 | 20 | 28 | 40 | 55 | ||||||||||
DR.100 | BE2 | 7.0 | 10 | 14 | 20 | |||||||||
BE5 | 20 | 28 | 40 | 55 | ||||||||||
DR.112 | BE5 | 28 | 40 | 55 | ||||||||||
BE11 | 40 | 55 | 80 | 110 | ||||||||||
DR.132 | BE5 | 28 | 40 | 55 | ||||||||||
BE11 | 40 | 55 | 80 | 110 | ||||||||||
Preferred brake voltage | ||||||||||||||
MOVIMOT® type | Preferred brake voltage | |
|---|---|---|
MOVIMOT® MM..D-503, size 1 | (MM03.. up to MM15..) | 230 V |
MOVIMOT® MM..D-503, size 2 | (MM22.. up to MM40..) | 120 V |
MOVIMOT® MM..D-223In connection with MOVIMOT MM..D-233, only the brakes with a nominal voltage of 120 V are permitted. | (MM03.. up to MM40..) | |