Parameter 017
DIP switch setting S1 and S2
Display of DIP switch settings for S1 and S2:
DIP switches | Bit in index 10087.135 | Functionality | |
|---|---|---|---|
S1/1 | Bit 0 | Unit address | Unit address bit 20 |
S1/2 | Bit 1 | Unit address bit 21 | |
S1/3 | Bit 2 | Unit address bit 22 | |
S1/4 | Bit 3 | Unit address bit 23 | |
S1/5 | Bit 11 | Motor protection | 0: Motor protection on 1: Motor protection off |
S1/6 | Bit 9 | Increased | 0: Motor adjusted 1: Motor power rating one stage smaller |
S1/7 | Bit 12 | PWM cycle frequency | 0: 4 kHz 1: Variable (16, 8, 4 kHz) |
S1/8 | Bit 13 | No-load damping | 0: Off 1: On |
S2/1 | Bit 7 | Brake type | 0: Standard brake 1: Optional brake |
S2/2 | Bit 15 | Brake release without drive enable | 0: Off 1: On |
S2/3 | Bit 6 | Control modes | 0: VFC control 1: V/f control |
S2/4 | Bit 16 | Speed monitoring | 0: Off 1: On |
S2/5 | Bit 17 | Additional function | Additional function setting bit 20 |
S2/6 | Bit 18 | Additional function setting bit 21 | |
S2/7 | Bit 19 | Additional function setting bit 22 | |
S2/8 | Bit 20 | Additional function setting bit 23 | |
The display of the DIP switch setting is independent of whether the DIP switch function is activated or deactivated.