Parameter list
No. | Index dec. | Subindex dec. | Name | MOVITOOLS® | MOVILINK® |
|---|---|---|---|---|---|
0__ | Display values | ||||
00_ | Process values | ||||
000 | 8318 | 0 | Speed (signed) | [min-1] | 1 digit = 0.001 min–1 |
002 | 8319 | 0 | Frequency (signed) | [Hz] | 1 digit = 0.001 Hz |
004 | 8321 | 0 | Output current (absolute value) | [%IN] | 1 digit = 0.001% IN |
005 | 8322 | 0 | Active current (signed) | [%IN] | 1 digit = 0.001% IN |
006 | 8323 | 0 | Motor utilization | [%] | 1 digit = 0.001% |
008 | 8325 | 0 | DC link voltage | [V] | 1 digit = 0.001 V |
009 | 8326 | 0 | Output current | [A] | 1 digit = 0.001 A |
01_ | Status displays | ||||
010 | 8310 | 0 | Inverter status | [Text] | |
011 | 8310 | 0 | Operating state | [Text] | |
012 | 8310 | 0 | Fault status | [Text] | |
013 | 10095 | 1 | Startup mode | [Text] | |
014 | 8327 | 0 | Heat sink temperature | [°C] | 1 digit = 1 °C |
015 | 8328 | 0 | Power-applied hours | [h] | 1 digit= 1 min |
016 | 8329 | 0 | Drive running hours | [h] | 1 digit= 1 min |
017 | 10087 | 135 | DIP switch setting S1, S2 | [Bit field] | |
018 | 10096 | 27 | Switch position of switch f2 | 0,1,2, – 10 | |
019 | 10096 | 29 | Switch position of switch t1 | 0,1,2, – 10 | |
02_ | Analog setpoints | ||||
020 | 10096 | 28 | Setting of setpoint potentiometer f1 | 0 – 10 | 1 digit = 0.001 |
03_ | Binary inputs | ||||
031 | 8334 bit 1 | 0 | Setting binary input X6:11,12 | [Bit field] | |
8335 | 0 | Assignment of binary input X6:11,12 | Clockwise/stop (Factory setting) | ||
032 | 8334 bit 2 | 0 | Setting binary input X6:9,10 | [Bit field] | |
8336 | 0 | Assignment of binary input X6:9,10 | Counterclockwise/stop (Factory setting) | ||
033 | 8334 bit 3 | 0 | Setting binary input X6:7,8 | [Bit field] | |
8337 | 0 | Assignment of binary input X6:7,8 | Setpoint changeover (Factory setting) | ||
05_ | Binary outputs | ||||
050 | 8349 bit 0 | 0 | Setting signal relay K1 | [Bit field] | |
8350 | 0 | Assignment of signal relay K1 | Readiness for operation (factory setting) | ||
051 | 8349 bit 1 | 0 | Setting output X10 | [Bit field] | |
8351 | 0 | Assignment of output X10 | Brake on | ||
07_ | Device data | ||||
070 | 8301 | 0 | Device type | [Text] | |
071 | 8361 | 0 | Nominal output current | [A] | 1 digit = 0.001 A |
072 | 10461 | 3 | Drive ID module slot option | [Text] | |
072 | 10461 | 1 | DIM data set option | [Text] | |
072 | 10461 | 2 | DIM data set version option | [Text] | |
076 | 8300 | 0 | Basic device firmware | [Part number and version] | |
100 | 10096 | 33 | Control setpoint source | (Display value) | |
102 | 10096 | 30 | Deactivation of mechanical control elements | (Display value) | |
700 | 8574 | 0 | Operating mode | [Text] | |
08_ | Fault memory | ||||
080 | Error t-0 | Background information for errors that occurred at t-0 | |||
8366 | 0 | Error code | Error code | ||
9304 | 0 | Sub error code | |||
8883 | 0 | Internal error | |||
8371 | 0 | Status of binary inputs | [Bit field bit 0, bit 1, bit 2] | ||
8381 | 0 | Status of binary outputs K1, X10 | [Bit field bit 0, bit 1] | ||
8391 | 0 | Inverter status | [Text] | ||
8396 | 0 | Heat sink temperature | [°C] | 1 digit = 1 °C | |
8401 | 0 | Speed | [min-1] | 1 digit = 0.001 min–1 | |
8406 | 0 | Output current | [% IN] | 1 digit = 0.001% IN | |
8411 | 0 | Active current | [% IN] | 1 digit = 0.001% IN | |
8416 | 0 | Device utilization | [% IN] | 1 digit = 0.001% IN | |
8421 | 0 | DC link voltage | [V] | 1 digit = 0.001 V | |
8426 | 0 | Power-applied hours | [h] | 1 digit = 1 min. | |
8431 | 0 | Drive running hours | [h] | 1 digit = 1 min. | |
081 | Error t-1 | Background information for errors that occurred at t-1 | |||
8367 | 0 | Error code | Error code | ||
9305 | 0 | Sub error code | |||
8884 | 0 | Internal error | |||
8372 | 0 | Status of binary inputs | [Bit field bit 0, bit 1, bit 2] | ||
8382 | 0 | Status of binary outputs K1, X10 | [Bit field bit 0, bit 1] | ||
8392 | 0 | Inverter status | [Text] | ||
8397 | 0 | Heat sink temperature | [°C] | 1 digit = 1 °C | |
8402 | 0 | Speed | [min-1] | 1 digit = 0.001 min–1 | |
8407 | 0 | Output current | [%IN] | 1 digit = 0.001% IN | |
8412 | 0 | Active current | [%IN] | 1 digit = 0.001% IN | |
8417 | 0 | Device utilization | [%] | 1 digit = 0.001% IN | |
8422 | 0 | DC link voltage | [V] | 1 digit = 0.001 V | |
8427 | 0 | Power-applied hours | [h] | 1 digit = 1 min. | |
8432 | 0 | Drive running hours | [h] | 1 digit = 1 min. | |
082 | Error t-2 | Background information for errors that occurred at t-2 | |||
8368 | 0 | Error code | Error code | ||
9306 | 0 | Sub error code | |||
8885 | 0 | Internal error | |||
8373 | 0 | Status of binary inputs | [Bit field bit 0, bit 1, bit 2] | ||
8383 | 0 | Status of binary outputs K1, X10 | [Bit field bit 0, bit 1] | ||
8393 | 0 | Inverter status | [Text] | ||
8398 | 0 | Heat sink temperature | [°C] | 1 digit = 1 °C | |
8403 | 0 | Speed | [min-1] | 1 digit = 0.001 min–1 | |
8408 | 0 | Output current | [%IN] | 1 digit = 0.001% IN | |
8413 | 0 | Active current | [%IN] | 1 digit = 0.001% IN | |
8418 | 0 | Device utilization | [%] | 1 digit = 0.001% IN | |
8423 | 0 | DC link voltage | [V] | 1 digit = 0.001 V | |
8428 | 0 | Power-applied hours | [h] | 1 digit = 1 min. | |
8433 | 0 | Drive running hours | [h] | 1 digit = 1 min. | |
083 | Error t-3 | Background information for errors that occurred at t-3 | |||
8369 | 0 | Error code | Error code | ||
9307 | 0 | Sub error code | |||
8886 | 0 | Internal error | |||
8374 | 0 | Status of binary inputs | [Bit field bit 0, bit 1, bit 2] | ||
8384 | 0 | Status of binary outputs K1, X10 | [Bit field bit 0, bit 1] | ||
8394 | 0 | Inverter status | [Text] | ||
8399 | 0 | Heat sink temperature | [°C] | 1 digit = 1 °C | |
8404 | 0 | Speed | [min-1] | 1 digit = 0.001 min–1 | |
8409 | 0 | Output current | [%IN] | 1 digit = 0.001% IN | |
8414 | 0 | Active current | [%IN] | 1 digit = 0.001% IN | |
8419 | 0 | Device utilization | [%] | 1 digit = 0.001% IN | |
8424 | 0 | DC link voltage | [V] | 1 digit = 0.001 V | |
8429 | 0 | Power-applied hours | [h] | 1 digit = 1 min. | |
8434 | 0 | Drive running hours | [h] | 1 digit = 1 min. | |
084 | Error t-4 | Background information for errors that occurred at t-4 | |||
8370 | 0 | Error code | Error code | ||
9308 | 0 | Sub error code | |||
8887 | 0 | Internal error | |||
8375 | 0 | Status of binary inputs | [Bit field bit 0, bit 1, bit 2] | ||
8385 | 0 | Status of binary outputs K1, X10 | [Bit field bit 0, bit 1] | ||
8395 | 0 | Inverter status | |||
8400 | 0 | Heat sink temperature | [°C] | 1 digit = 1 °C | |
8405 | 0 | Speed | [min-1] | 1 digit = 0.001 min–1 | |
8410 | 0 | Output current | [%IN] | 1 digit = 0.001% IN | |
8415 | 0 | Active current | [%IN] | 1 digit = 0.001% IN | |
8420 | 0 | Device utilization | [%] | 1 digit = 0.001% IN | |
8425 | 0 | DC link voltage | [V] | 1 digit = 0.001 V | |
8430 | 0 | Power-applied hours | [h] | 1 digit = 1 min. | |
8435 | 0 | Drive running hours | [h] | 1 digit = 1 min. | |
09_ | Bus diagnostics | ||||
094 | 8455 | 0 | PO 1 setpoint | [hex] | |
095 | 8456 | 0 | PO 2 setpoint | [hex] | |
096 | 8457 | 0 | PO 3 setpoint | [hex] | |
097 | 8458 | 0 | PI 1 actual value | [hex] | |
098 | 8459 | 0 | PI 2 actual value | [hex] | |
099 | 8460 | 0 | PI 3 actual value | [hex] | |
1__ | Setpoints/ramp generators | ||||
10_ | Setpoint preselection | ||||
100 | 10096 | 33 | Control setpoint source | 0: Binary 1: RS485 (DIP switches S1/1 – S1/4)When deactivating the control element (e.g. switch) using parameter P102, the initialization value of the parameter is the same as the most recent value set. | |
102 | 10096 | 30 | Deactivation of mechanical control elements | [Bit field] Default: 0000 0000 0000 0000 | |
13_ | Speed ramps | ||||
130 | 8807 | 0 | Ramp t11 up | 0.1 – 1 – 2000 [s] (Switch t1)When deactivating the control element (e.g. switch) using parameter P102, the initialization value of the parameter is the same as the most recent value set. | 1 digit = 0.001 s |
131 | 8808 | 0 | Ramp t11 down | 0.1 – 1 – 2000 [s] (Switch t1)When deactivating the control element (e.g. switch) using parameter P102, the initialization value of the parameter is the same as the most recent value set. | 1 digit = 0.001 s |
134 | 8474 | 0 | Ramp t12 up = down | 0.1 – 10 – 2000 [s] | 1 digit = 0.001 s |
135 | 8475 | 0 | S pattern t12 | 0: OFF 1: Grade 1 2: Grade 2 3: Grade 3 | |
136 | 8476 | 0 | Stop ramp t13 | 0.1 – 0.2 – 2000 [s] | 1 digit = 0.001 s |
16_ | Setpoints | ||||
160 | 10096 | 35 | Setpoint n_f1 | 0 – 1500 – 3600 [min-1] | 1 digit = 0.001 min–1 |
161 | 10096 | 36 | Setpoint n_f2 | 0 – 150 – 3600 [min-1] | 1 digit = 0.001 min–1 |
17_ | Fixed setpoints | ||||
170 | 8489 | 0 | Fixed setpoint n0 | -3600 – 150 – 3600 [min-1] | 1 digit = 0.001 min–1 |
171 | 8490 | 0 | Fixed setpoint n1 | -3600 – 750 – 3600 [min-1] | 1 digit = 0.001 min–1 |
172 | 8491 | 0 | Fixed setpoint n2 | -3600 – 1500 – 3600 [min-1] | 1 digit = 0.001 min–1 |
173 | 10096 | 31 | Fixed setpoint n3 | -3600 – 2500 – 3600 [min-1] | 1 digit = 0.001 min–1 |
3__ | Motor parameters | ||||
30_ | Restrictions | ||||
300 | 8515 | 0 | Start/stop speed | 0 – 15 – 150 [min-1] | 1 digit = 0.001 min–1 |
301 | 8516 | 0 | Minimum speed | 0 – 60 – 3600 [min-1] | 1 digit = 0.001 min–1 |
302 | 8517 | 0 | Maximum speed | 0 – 3000 – 3600 [min-1] | 1 digit = 0.001 min–1 |
303 | 8518 | 0 | Current limit | 0 – 160 [% IN] | 1 digit = 0.001% IN |
32_ | Motor adjustment | ||||
320 | 8523 | 0 | Automatic adjustment | 0: OFF 1: ON | |
321 | 8524 | 0 | Boost | 0 – 100 [%] | 1 digit = 0.001% |
322 | 8525 | 0 | IxR adjustment | 0 – 100 [%] | 1 digit = 0.001% |
323 | 8526 | 0 | Premagnetization | 0 – 2 [s] | 1 digit = 0.001 s |
324 | 8527 | 0 | Slip compensation | 0 – 500 [min-1] | 1 digit = 0.001 min–1 |
325 | 8834 | 0 | No-load vibration damping | 0: OFF 1: ON (DIP switch S1/8)When deactivating the control element (e.g. switch) using parameter P102, the initialization value of the parameter is the same as the most recent value set. | |
34_ | Motor protection | ||||
340 | 8533 | 0 | Motor protection | 0: OFF 1: ON (DIP switch S1/5)When deactivating the control element (e.g. switch) using parameter P102, the initialization value of the parameter is the same as the most recent value set. | |
341 | 8534 | 0 | Type of cooling | 0: Self-ventilation 1: Forced air cooling | |
347 | 10096 | 32 | Motor cable length | 0 – 15 [m] | 1 digit = 1 m |
348 | 9706 | 10 | Output phase failure check | 0: OFF 1: ON | |
5__ | Control functions | ||||
50_ | Speed monitoring | ||||
500 | 8557 | 0 | Speed monitoring | 0: OFF 3: Motor/generator mode (DIP switch S2/4)When deactivating the control element (e.g. switch) using parameter P102, the initialization value of the parameter is the same as the most recent value set. | |
501 | 8558 | 0 | Delay time | 0.1 – 1 – 10 [s] | 1 digit = 0.001 s |
52_ | Power off check | ||||
522 | 8927 | 0 | Line phase failure monitoring Deactivating the line phase failure monitoring in unfavorable operating conditions can damage the unit. | 0: OFF 1: ON | |
523 | 10096 | 26 | Power off check | 0: Operation on the three-phase supply system 1: Operation with MOVITRANS® | |
590 | 10537 | 1 | Localization | 0: OFF 1: ON | |
6__ | Terminal assignment | ||||
60_ | Binary inputs | ||||
600 | 10096 | 34 | Terminal configuration | 0: Setpoint changeover, CCW/stop - CW/stop 1: Fixed setpoint 2 – Fixed setpoint 1 – Enable/stop 2: Setpoint changeover – /ext. error – enable/stop 5: Prioritized fixed setpoint control | |
62_ | Binary outputs | ||||
620 | 8350 | 0 | Signal output K1 | 0: No function 2: Ready 3: Output stage on 4: Rotating field on 5: Brake on 6: Brake off | |
7__ | Control functions | ||||
70_ | Operating modes | ||||
700 | 8574 | 0 | Operating mode | 0: VFC 2: VFC hoist 3: VFC DC braking 21: V/f characteristic curve 22: V/f + DC braking (DIP switch S2/3)When deactivating the control element (e.g. switch) using parameter P102, the initialization value of the parameter is the same as the most recent value set. | |
71_ | Standstill current | ||||
710 | 8576 | 0 | Standstill current | 0 – 50% IMot | 1 digit = 0.001% IMot |
72_ | Stop by setpoint function | ||||
720 | 8578 | 0 | Stop by setpoint function | 0: OFF 1: ON | |
721 | 8579 | 0 | Stop setpoint | 0 – 30 – 500 [min-1] | 1 digit = 0.001 min–1 |
722 | 8580 | 0 | Start offset | 0 – 30 – 500 [min-1] | 1 digit = 0.001 min–1 |
73_ | Brake function | ||||
731 | 8749 | 0 | Brake release time | 0 – 2 [s] | 1 digit = 0.001 s |
732 | 8585 | 0 | Brake application time | 0 – 0.2 – 2 [s] | 1 digit = 0.001 s |
738 | 8893 | 0 | Activate brake release without drive enable | 0: OFF 1: ON (DIP switch S2/2)When deactivating the control element (e.g. switch) using parameter P102, the initialization value of the parameter is the same as the most recent value set. | |
– | 10501 | 1 | Brake chopper | 0: OFF 1: ON 2: Raised level (920 V ON, 870 V OFF) | |
77_ | Energy-saving function | ||||
770 | 8925 | 0 | Energy-saving function | 0: OFF 1: ON | |
8__ | Device functions | ||||
80_ | Setup | ||||
802 | 8594 | 0 | Factory setting | 0: No factory setting 2: Delivery state | |
803 | 8595 | 0 | Parameter lock | 0: OFF 1: ON | |
805 | 10095 | 1 | Startup mode | 0: Easy 1: Expert | |
81_ | Serial communication | ||||
810 | 8597 | 0 | RS485 address | 0 – 31 (DIP switches S1/1 S1/4)When deactivating the control element (e.g. switch) using parameter P102, the initialization value of the parameter is the same as the most recent value set. | |
811 | 8598 | 0 | RS485 group address | 100 – 131 (DIP switches S1/1 – S1/4)When deactivating the control element (e.g. switch) using parameter P102, the initialization value of the parameter is the same as the most recent value set. | |
812 | 8599 | 0 | RS485 timeout time | 0 – 1 – 650 [s] | 1 digit = 0.001 s |
83_ | Error responses | ||||
830 | 8609 | 0 | External fault | 0: No response 1: Display errors 2: Immediate stop/error 4: Rapid stop/error 5: Immediate stop/warning 7: Rapid stop/warning 11: Normal stop/warning 12: Normal stop/error | |
832 | 8611 | 0 | Motor overload error | 0: No response 1: Display errors 2: Immediate stop/error 4: Rapid stop/error 12: Normal stop/error | |
84_ | Reset behavior | ||||
840 | 8617 | 0 | Manual reset | 0: No 1: Yes | |
86_ | Modulation | ||||
860 | 8620 | 0 | PWM frequency | 0: 4 kHz 1: 8 kHz 3: 16 kHz (DIP switch S1/7)When deactivating the control element (e.g. switch) using parameter P102, the initialization value of the parameter is the same as the most recent value set. | |
87_ | Process data assignment | ||||
870 | 8304 | 0 | Setpoint description PO 1 | Control word (only display) | |
871 | 8305 | 0 | Setpoint description PO 2 | 1: Setpoint speed 11: Setpoint speed [%] | |
872 | 8306 | 0 | Setpoint description PO 3 | Ramp (only display) | |
873 | 8307 | 0 | Actual value description PI 1 | Status word 1 = (display only) | |
874 | 8308 | 0 | Actual value description PI 2 | 1: Actual speed 2: Output current 3: Active current 8: Actual speed [%] | |
875 | 8309 | 0 | Actual value description PI 3 | Status word 2 = (display only) | |
876 | 8622 | 0 | Enable PO data | 0: YES 1: NO | |