Setting options for additional function 13
Additional function 13 active MOVIMOT® with extended speed monitoring | |||||||
| |||||||
Operating mode | Binary control |
| Control via RS485 | ||||
|
| ||||||
DIP switch S2/4 | OFF | ON | OFF | ON | |||
|
|
|
| ||||
Ramp time | 1 s | t1 switch | 1 s | t1 switch | |||
Setpoint f2 | f2 switch: | 5 Hz | – | – | |||
Minimum frequency | 2 Hz | 2 Hz | 2 Hz | 2 Hz | |||
Monitoring time 2 | t1 switch | f2 switch: | t1 switch | f2 switch: | |||
Monitoring time 1, 3 | 1 s | 1 s | f2 switch: | 1 s | |||


