Mounting MOVIMOT® inverter close to the motor

The following figure shows the mounting dimensions for mounting the MOVIMOT® inverter close to the motor:

Size

Type

A

B

1

MM03D503-00 – MM15D-503-00 MM03D233-00 – MM07D-233-00

140 mm

65 mm

2/2L

MM22D503-00 – MM40D-503-00 MM11D233-00 – MM22D-233-00

170 mm

65 mm