Unit designation

The following table shows an example of the type designation of the MOVIMOT® inverter MM03D-503-16:

MM

Series

MM = MOVIMOT® MM..D

03

Motor power

03 = 0.37 kW

D

Version D

–

50

Connection voltage

50 = AC 380 – 500 V

23 = AC 200 – 240 V

3

Connection type

3 = 3-phase

–

16

Design

16 = special design for IT system