Nameplate
The following figure gives an example of a MOVIMOT® drive nameplate. The nameplate is located on the motor.

| Value | Meaning |
|---|---|---|
[1] | RF47 DRN90L4.. | Type designation |
[2] | 01.412153807.. | Serial number |
Inverter duty VPWM | Suitability for inverter operation | |
3~IEC60034 | Number of phases and applied rated and power standards | |
[3] | kW 1.5 S1 | Rated power of the drive unit/operating mode according to EN 60034-1 |
r/min 1400/73 | Rated speed of the drive unit, motor/gear unit | |
Hz 50 | Rated motor frequency | |
V 380-500 | Nominal input voltage of the drive unit | |
IP54 | Degree of protection according to IEC 60034‑5 | |
TEFC | Type of motor cooling according to EN 60034-6 | |
[4] | CT 1:5 | Speed setting range at constant torque |
280-1400 rpm | Speed range of drive unit at constant torque | |
Hz 50-60 | Drive unit input frequency | |
A 3.5 | Nominal input current of the drive unit | |
[5] | kW 0.3 S1 | Power rating of drive unit at lower limit speed/operating mode according to EN 60034-1 |
r/min 280/15 | Lower limit speed of the drive unit | |
Hz 13 | Motor frequency at lower limit speed |
