Type designation
The following table shows an example of the type designation of the MOVIMOT® drive RF47 DRN90L4BE2/MM15/MO:
RF | Gear unit series | |
47 | Gear unit size | |
DRN.. | Motor series (DR2S, DRS.., DRN..) | |
90L | Motor size | |
4 | Number of motor poles | |
BE2 | Additional motor feature (brake) | |
/ | ||
MM15 | MOVIMOT® inverter | |
/ | ||
MO | Additional feature: inverter The nameplate only displays options installed at the factory. | |
The available designs can be found in the "MOVIMOT® gearmotors" catalog.