"Rapid stop" subfunction (only with control via RS485)
- The "rapid stop" function (apply brake during downward ramp) is introduced for control via RS485. This function is assigned to bit 9 in the control word as virtual terminal in line with the MOVILINK® profile.
1) Recommendation for all bits that are not assigned = "0" |
- When bit 9 is set during the downward ramp, the MOVIMOT® inverter applies the brake (directly via the brake output or via the MOVIMOT® signal relay output) and blocks the output stage.
- If the motor frequency is less than the stop frequency, the brake is applied, regardless of the status of bit 9.
- After activating the rapid stop, enable may only be granted again after the drive has come to a standstill.
Flow diagram for brake control with "rapid stop" subfunction: (control via RS485):

[1] | Enable terminals/control word |
[2] | Speed |
[3] | Bit 9 |
[4] | Brake control signal: 1 = open, 0 = closed |